CAD (0)
▾
- 303 stainless steel
- Diamond knurl.
Unit of Measure
Product Type |
N/A Thumb Screws |
Material |
N/A Stainless |
Thread Size |
N/A M4 |
D |
N/A 14.0 mm |
B |
N/A 9.5 mm |
C |
N/A 5 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
