CAD (0)
▾
Metric Stainless Steel Thumb Screws
Metric Thumb Screws
- 303 stainless steel
- Diamond knurl.
Item # |
Item Name |
Material |
Thread Size |
D |
B |
C |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| 4111 | N/A Thumb Screws | Material N/A Stainless | Thread Size N/A M3 | D N/A 8 mm | B N/A 8.0 mm | C N/A 5 mm | $2.90 |
CAD
N/A
|
| 4115 | N/A Thumb Screws | Material N/A Stainless | Thread Size N/A M3 | D N/A 9.0 mm | B N/A 8.0 mm | C N/A 5 mm | $2.95 |
CAD
N/A
|
| 41195 | N/A Thumb Screws | Material N/A Stainless | Thread Size N/A M3 | D N/A 11.0 mm | B N/A 8.0 mm | C N/A 5 mm | $3.10 |
CAD
N/A
|
| 4123 | N/A Thumb Screws | Material N/A Stainless | Thread Size N/A M3 | D N/A 13.0 mm | B N/A 8.0 mm | C N/A 5 mm | $3.50 |
CAD
N/A
|
| 41275 | N/A Thumb Screws | Material N/A Stainless | Thread Size N/A M3.5 | D N/A 8 mm | B N/A 8.0 mm | C N/A 5 mm | $3.55 |
CAD
N/A
|
| 4131 | N/A Thumb Screws | Material N/A Stainless | Thread Size N/A M3.5 | D N/A 9.0 mm | B N/A 8.0 mm | C N/A 5 mm | $3.55 |
CAD
N/A
|
| 4135 | N/A Thumb Screws | Material N/A Stainless | Thread Size N/A M3.5 | D N/A 11.0 mm | B N/A 8.0 mm | C N/A 5 mm | $3.55 |
CAD
N/A
|
| 4139 | N/A Thumb Screws | Material N/A Stainless | Thread Size N/A M3.5 | D N/A 13.0 mm | B N/A 8.0 mm | C N/A 5 mm | $3.60 |
CAD
N/A
|
| 4143 | N/A Thumb Screws | Material N/A Stainless | Thread Size N/A M4 | D N/A 9.0 mm | B N/A 9.5 mm | C N/A 5 mm | $4.20 |
CAD
N/A
|
| 4147 | N/A Thumb Screws | Material N/A Stainless | Thread Size N/A M4 | D N/A 11.0 mm | B N/A 9.5 mm | C N/A 5 mm | $4.40 |
CAD
N/A
|
| 4151 | N/A Thumb Screws | Material N/A Stainless | Thread Size N/A M4 | D N/A 13.0 mm | B N/A 9.5 mm | C N/A 5 mm | $4.45 |
CAD
N/A
|
| 4155 | N/A Thumb Screws | Material N/A Stainless | Thread Size N/A M4 | D N/A 14.0 mm | B N/A 9.5 mm | C N/A 5 mm | $4.55 |
CAD
N/A
|
| 4159 | N/A Thumb Screws | Material N/A Stainless | Thread Size N/A M4 | D N/A 16 mm | B N/A 9.5 mm | C N/A 5 mm | $4.60 |
CAD
N/A
|
| 4163 | N/A Thumb Screws | Material N/A Stainless | Thread Size N/A M5 | D N/A 9.0 mm | B N/A 11.5 mm | C N/A 5 mm | $4.65 |
CAD
N/A
|
| 4167 | N/A Thumb Screws | Material N/A Stainless | Thread Size N/A M5 | D N/A 11.0 mm | B N/A 11.5 mm | C N/A 5 mm | $4.75 |
CAD
N/A
|
| 4171 | N/A Thumb Screws | Material N/A Stainless | Thread Size N/A M5 | D N/A 13.0 mm | B N/A 11.5 mm | C N/A 5 mm | $4.85 |
CAD
N/A
|
| 4175 | N/A Thumb Screws | Material N/A Stainless | Thread Size N/A M5 | D N/A 14.0 mm | B N/A 11.5 mm | C N/A 5 mm | $4.90 |
CAD
N/A
|
| 4179 | N/A Thumb Screws | Material N/A Stainless | Thread Size N/A M5 | D N/A 16 mm | B N/A 11.5 mm | C N/A 5 mm | $5.10 |
CAD
N/A
|
| 4183 | N/A Thumb Screws | Material N/A Stainless | Thread Size N/A M6 | D N/A 13.0 mm | B N/A 13.0 mm | C N/A 6.0 mm | $5.85 |
CAD
N/A
|
| 4187 | N/A Thumb Screws | Material N/A Stainless | Thread Size N/A M6 | D N/A 14.0 mm | B N/A 13.0 mm | C N/A 6.0 mm | $6.10 |
CAD
N/A
|
| 4191 | N/A Thumb Screws | Material N/A Stainless | Thread Size N/A M6 | D N/A 16 mm | B N/A 13.0 mm | C N/A 6.0 mm | $6.35 |
CAD
N/A
|
| 4195 | N/A Thumb Screws | Material N/A Stainless | Thread Size N/A M6 | D N/A 18.0 mm | B N/A 13.0 mm | C N/A 6.0 mm | $6.50 |
CAD
N/A
|
| 4199 | N/A Thumb Screws | Material N/A Stainless | Thread Size N/A M6 | D N/A 19.0 mm | B N/A 13.0 mm | C N/A 6.0 mm | $6.65 |
CAD
N/A
|


