CAD (0)
▾
- Carbon steel, black oxide finish
- Straight knurl
- Large head diameter
Unit of Measure
Product Type |
N/A Thumb Screws Metric |
Material |
N/A Steel |
Finish |
N/A Black oxide |
Thread (X) |
N/A M4 |
D |
N/A 8 mm |
B |
N/A 16.0 mm |
C |
N/A 3.5 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
