CAD (0)
▾
Metric Thumb Screws
Metric Thumb Screws
- Carbon steel, black oxide finish
- Straight knurl
- Large head diameter
1 2
Item # |
Item Name |
Material |
Thread (X) |
D |
B |
C |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| 521203006 | N/A Thumb Screws | Material N/A Steel | Thread (X) N/A M3 | D N/A 6 mm | B N/A 12 mm | C N/A 2.5 mm | $2.95 |
CAD
N/A
|
| 521203010 | N/A Thumb Screws | Material N/A Steel | Thread (X) N/A M3 | D N/A 10 mm | B N/A 12 mm | C N/A 2.5 mm | $3.00 |
CAD
N/A
|
| 521203016 | N/A Thumb Screws | Material N/A Steel | Thread (X) N/A M3 | D N/A 16 mm | B N/A 12 mm | C N/A 2.5 mm | $3.05 |
CAD
N/A
|
| 521604008 | N/A Thumb Screws | Material N/A Steel | Thread (X) N/A M4 | D N/A 8 mm | B N/A 16.0 mm | C N/A 3.5 mm | $3.35 |
CAD
N/A
|
| 521604010 | N/A Thumb Screws | Material N/A Steel | Thread (X) N/A M4 | D N/A 10 mm | B N/A 16.0 mm | C N/A 3.5 mm | $3.40 |
CAD
N/A
|
| 521604012 | N/A Thumb Screws | Material N/A Steel | Thread (X) N/A M4 | D N/A 12 mm | B N/A 16.0 mm | C N/A 3.5 mm | $3.45 |
CAD
N/A
|
| 521604016 | N/A Thumb Screws | Material N/A Steel | Thread (X) N/A M4 | D N/A 16 mm | B N/A 16.0 mm | C N/A 3.5 mm | $3.80 |
CAD
N/A
|
| 521604020 | N/A Thumb Screws | Material N/A Steel | Thread (X) N/A M4 | D N/A 20 mm | B N/A 16.0 mm | C N/A 3.5 mm | $4.30 |
CAD
N/A
|
| 522005010 | N/A Thumb Screws | Material N/A Steel | Thread (X) N/A M5 | D N/A 10 mm | B N/A 20.0 mm | C N/A 4.0 mm | $4.05 |
CAD
N/A
|
| 522005012 | N/A Thumb Screws | Material N/A Steel | Thread (X) N/A M5 | D N/A 12 mm | B N/A 20.0 mm | C N/A 4.0 mm | $4.20 |
CAD
N/A
|
| 522005016 | N/A Thumb Screws | Material N/A Steel | Thread (X) N/A M5 | D N/A 16 mm | B N/A 20.0 mm | C N/A 4.0 mm | $4.35 |
CAD
N/A
|
| 522005020 | N/A Thumb Screws | Material N/A Steel | Thread (X) N/A M5 | D N/A 20 mm | B N/A 20.0 mm | C N/A 4.0 mm | $5.10 |
CAD
N/A
|
| 522406012 | N/A Thumb Screws | Material N/A Steel | Thread (X) N/A M6 | D N/A 12 mm | B N/A 24 mm | C N/A 5 mm | $5.30 |
CAD
N/A
|
| 522406016 | N/A Thumb Screws | Material N/A Steel | Thread (X) N/A M6 | D N/A 16 mm | B N/A 24 mm | C N/A 5 mm | $5.35 |
CAD
N/A
|
| 522406020 | N/A Thumb Screws | Material N/A Steel | Thread (X) N/A M6 | D N/A 20 mm | B N/A 24 mm | C N/A 5 mm | $5.60 |
CAD
N/A
|
| 522406030 | N/A Thumb Screws | Material N/A Steel | Thread (X) N/A M6 | D N/A 30 mm | B N/A 24 mm | C N/A 5 mm | $7.35 |
CAD
N/A
|
| 522406040 | N/A Thumb Screws | Material N/A Steel | Thread (X) N/A M6 | D N/A 40 mm | B N/A 24 mm | C N/A 5 mm | $8.80 |
CAD
N/A
|
| 523008016 | N/A Thumb Screws | Material N/A Steel | Thread (X) N/A M8 | D N/A 16 mm | B N/A 30 mm | C N/A 6.0 mm | $7.60 |
CAD
N/A
|
| 523008020 | N/A Thumb Screws | Material N/A Steel | Thread (X) N/A M8 | D N/A 20 mm | B N/A 30 mm | C N/A 6.0 mm | $8.25 |
CAD
N/A
|
| 523008025 | N/A Thumb Screws | Material N/A Steel | Thread (X) N/A M8 | D N/A 25 mm | B N/A 30 mm | C N/A 6.0 mm | $8.95 |
CAD
N/A
|
| 523008030 | N/A Thumb Screws | Material N/A Steel | Thread (X) N/A M8 | D N/A 30 mm | B N/A 30 mm | C N/A 6.0 mm | $9.80 |
CAD
N/A
|
| 523008040 | N/A Thumb Screws | Material N/A Steel | Thread (X) N/A M8 | D N/A 40 mm | B N/A 30 mm | C N/A 6.0 mm | $11.65 |
CAD
N/A
|
| 523610020 | N/A Thumb Screws | Material N/A Steel | Thread (X) N/A M10 | D N/A 20 mm | B N/A 36 mm | C N/A 8 mm | $10.55 |
CAD
N/A
|
| 523610025 | N/A Thumb Screws | Material N/A Steel | Thread (X) N/A M10 | D N/A 25 mm | B N/A 36 mm | C N/A 8 mm | $11.95 |
CAD
N/A
|
| 523610030 | N/A Thumb Screws | Material N/A Steel | Thread (X) N/A M10 | D N/A 30 mm | B N/A 36 mm | C N/A 8 mm | $13.75 |
CAD
N/A
|
1 2


