CAD (0)
▾
- Precision thumb screw for a wide variety of applications
- 303 stainless steel or carbon steel with black oxide finish
- Diamond knurl on head
- Shoulder provides an excellent bearing surface.
Unit of Measure
Product Type |
N/A Thumb Screws |
Material |
N/A Stainless |
A |
N/A M3.5x0.6 |
D |
N/A 13.0 mm |
B |
N/A 9.5 mm |
C |
N/A 6.4 mm |
E |
N/A 7.9 mm |
F |
N/A 2.3 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
