CAD (0)
▾
Metric Precision Thumb Screws With Shoulder
Metric Thumb Screws
- Precision thumb screw for a wide variety of applications
- 303 stainless steel or carbon steel with black oxide finish
- Diamond knurl on head
- Shoulder provides an excellent bearing surface.
Item # |
Item Name |
Material |
A |
D |
B |
C |
E |
F |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 4601 | N/A Thumb Screws | Material N/A Stainless | A N/A M3x0.5 | D N/A 8 mm | B N/A 9.5 mm | C N/A 6.4 mm | E N/A 7.9 mm | F N/A 2.3 mm | $3.65 |
CAD
N/A
|
| 4602 | N/A Thumb Screws | Material N/A Stainless | A N/A M3x0.5 | D N/A 11.0 mm | B N/A 9.5 mm | C N/A 6.4 mm | E N/A 7.9 mm | F N/A 2.3 mm | $3.65 |
CAD
N/A
|
| 4603 | N/A Thumb Screws | Material N/A Stainless | A N/A M3.5x0.6 | D N/A 9.0 mm | B N/A 9.5 mm | C N/A 6.4 mm | E N/A 7.9 mm | F N/A 2.3 mm | $3.65 |
CAD
N/A
|
| 4604 | N/A Thumb Screws | Material N/A Stainless | A N/A M3.5x0.6 | D N/A 13.0 mm | B N/A 9.5 mm | C N/A 6.4 mm | E N/A 7.9 mm | F N/A 2.3 mm | $3.70 |
CAD
N/A
|
| 4605 | N/A Thumb Screws | Material N/A Stainless | A N/A M4 | D N/A 9.0 mm | B N/A 11.1 mm | C N/A 9.5 mm | E N/A 7.9 mm | F N/A 2.3 mm | $4.65 |
CAD
N/A
|
| 4606 | N/A Thumb Screws | Material N/A Stainless | A N/A M4 | D N/A 13.0 mm | B N/A 11.1 mm | C N/A 9.5 mm | E N/A 7.9 mm | F N/A 2.3 mm | $4.90 |
CAD
N/A
|
| 4607 | N/A Thumb Screws | Material N/A Stainless | A N/A M5 | D N/A 9.0 mm | B N/A 11.1 mm | C N/A 9.5 mm | E N/A 7.9 mm | F N/A 2.3 mm | $4.60 |
CAD
N/A
|
| 4608 | N/A Thumb Screws | Material N/A Stainless | A N/A M5 | D N/A 16 mm | B N/A 11.1 mm | C N/A 9.5 mm | E N/A 7.9 mm | F N/A 2.3 mm | $4.90 |
CAD
N/A
|
| 4609 | N/A Thumb Screws | Material N/A Stainless | A N/A M6 | D N/A 9.0 mm | B N/A 12.7 mm | C N/A 9.5 mm | E N/A 9.5 mm | F N/A 3.2 mm | $4.90 |
CAD
N/A
|
| 4610 | N/A Thumb Screws | Material N/A Stainless | A N/A M6 | D N/A 13.0 mm | B N/A 12.7 mm | C N/A 9.5 mm | E N/A 9.5 mm | F N/A 3.2 mm | $4.90 |
CAD
N/A
|
| 4611 | N/A Thumb Screws | Material N/A Stainless | A N/A M6 | D N/A 19.0 mm | B N/A 12.7 mm | C N/A 9.5 mm | E N/A 9.5 mm | F N/A 3.2 mm | $5.05 |
CAD
N/A
|


