CAD (0)
▾
- Free machining brass
- Diamond knurl
- Precision machined finish
- Shoulder provides an excellent bearing surface
Unit of Measure
Product Type |
N/A Thumb Screws |
Material |
N/A Brass |
Finish |
N/A Machined |
Head Type |
N/A Knurled |
Thread Size |
N/A 10-32 |
D |
N/A 1/2 in |
B |
N/A 1/2 in |
C |
N/A 3/8 in |
E |
N/A 5/16 in |
F |
N/A 3/32 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
