CAD (0)
▾
Brass Knurled Head Thumb Screws with Shoulder
Inch Thumb Screws
- Free machining brass
- Diamond knurl
- Precision machined finish
- Shoulder provides an excellent bearing surface
Item # |
Item Name |
Head Type |
Thread Size |
D |
B |
C |
E |
F |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 5180 | N/A Thumb Screw | Head Type N/A Knurled | Thread Size N/A 4-40 | D N/A 0.250 in | B N/A 3/8 in | C N/A 1/4 in | E N/A 3/16 in | F N/A 3/32 in | $3.10 |
CAD
N/A
|
| 5181 | N/A Thumb Screw | Head Type N/A Knurled | Thread Size N/A 4-40 | D N/A 3/8 in | B N/A 3/8 in | C N/A 1/4 in | E N/A 3/16 in | F N/A 3/32 in | $3.20 |
CAD
N/A
|
| 5182 | N/A Thumb Screw | Head Type N/A Knurled | Thread Size N/A 6-32 | D N/A 7/16 in | B N/A 7/16 in | C N/A 3/8 in | E N/A 5/16 in | F N/A 3/32 in | $3.40 |
CAD
N/A
|
| 5183 | N/A Thumb Screw | Head Type N/A Knurled | Thread Size N/A 6-32 | D N/A 9/16 in | B N/A 7/16 in | C N/A 3/8 in | E N/A 5/16 in | F N/A 3/32 in | $3.40 |
CAD
N/A
|
| 5184 | N/A Thumb Screw | Head Type N/A Knurled | Thread Size N/A 8-32 | D N/A 3/8 in | B N/A 1/2 in | C N/A 3/8 in | E N/A 5/16 in | F N/A 3/32 in | $3.75 |
CAD
N/A
|
| 5185 | N/A Thumb Screw | Head Type N/A Knurled | Thread Size N/A 8-32 | D N/A 1/2 in | B N/A 1/2 in | C N/A 3/8 in | E N/A 5/16 in | F N/A 3/32 in | $3.85 |
CAD
N/A
|
| 5186 | N/A Thumb Screw | Head Type N/A Knurled | Thread Size N/A 8-32 | D N/A 5/8 in | B N/A 1/2 in | C N/A 3/8 in | E N/A 5/16 in | F N/A 3/32 in | $3.95 |
CAD
N/A
|
| 5187 | N/A Thumb Screw | Head Type N/A Knurled | Thread Size N/A 10-32 | D N/A 3/8 in | B N/A 1/2 in | C N/A 3/8 in | E N/A 5/16 in | F N/A 3/32 in | $3.95 |
CAD
N/A
|
| 5188 | N/A Thumb Screw | Head Type N/A Knurled | Thread Size N/A 10-32 | D N/A 1/2 in | B N/A 1/2 in | C N/A 3/8 in | E N/A 5/16 in | F N/A 3/32 in | $4.10 |
CAD
N/A
|
| 5189 | N/A Thumb Screw | Head Type N/A Knurled | Thread Size N/A 10-32 | D N/A 5/8 in | B N/A 1/2 in | C N/A 3/8 in | E N/A 5/16 in | F N/A 3/32 in | $4.30 |
CAD
N/A
|
| 5190 | N/A Thumb Screw | Head Type N/A Knurled | Thread Size N/A 1/4-20 | D N/A 1/2 in | B N/A 5/8 in | C N/A 1/2 in | E N/A 7/16 in | F N/A 1/8 in | $4.90 |
CAD
N/A
|
| 5191 | N/A Thumb Screw | Head Type N/A Knurled | Thread Size N/A 1/4-20 | D N/A 5/8 in | B N/A 5/8 in | C N/A 1/2 in | E N/A 7/16 in | F N/A 1/8 in | $4.95 |
CAD
N/A
|
| 5192 | N/A Thumb Screw | Head Type N/A Knurled | Thread Size N/A 1/4-20 | D N/A 3/4 in | B N/A 5/8 in | C N/A 1/2 in | E N/A 7/16 in | F N/A 1/8 in | $5.20 |
CAD
N/A
|


