CAD (0)
▾
- Carbon steel, black oxide finish
- Applications include using as locking tool for leaf and jig plates
Unit of Measure
Product Type |
N/A Locating Screws |
Finish |
N/A Black oxide |
Material |
N/A Steel |
Thread (A) |
N/A 10-32 |
B |
N/A 1 in |
C |
N/A 3/16 in |
D |
N/A 1 11/16 in |
E |
N/A 3/4 in |
F |
N/A 3/16 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
