CAD (0)
▾
Half Turn Screws
Inch Thumb Screws
- Carbon steel, black oxide finish
- Applications include using as locking tool for leaf and jig plates
Item # |
Item Name |
Material |
Thread (A) |
B |
C |
D |
E |
F |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| HTS-510 | N/A Half Turn Screws | Material N/A Steel | Thread (A) N/A 10-32 | B N/A 1 in | C N/A 3/16 in | D N/A 1 11/16 in | E N/A 3/4 in | F N/A 3/16 in | $8.70 |
CAD
N/A
|
| HTS-525 | N/A Half Turn Screws | Material N/A Steel | Thread (A) N/A 1/4-20 | B N/A 1-1/4 in | C N/A 3/16 in | D N/A 2 in | E N/A 3/4 in | F N/A 1/4 in | $9.50 |
CAD
N/A
|
| HTS-531 | N/A Half Turn Screws | Material N/A Steel | Thread (A) N/A 5/16-18 | B N/A 1-1/4 in | C N/A 3/16 in | D N/A 2 1/16 in | E N/A 1 in | F N/A 5/16 in | $10.25 |
CAD
N/A
|
| HTS-537 | N/A Half Turn Screws | Material N/A Steel | Thread (A) N/A 3/8-16 | B N/A 1 3/4 in | C N/A 1/4 in | D N/A 2 11/16 in | E N/A 1 1/16 in | F N/A 3/8 in | $11.25 |
CAD
N/A
|
| HTS-550 | N/A Half Turn Screws | Material N/A Steel | Thread (A) N/A 1/2-13 | B N/A 1 3/4 in | C N/A 1/4 in | D N/A 2 3/4 in | E N/A 1 1/4 in | F N/A 1/2 in | $13.70 |
CAD
N/A
|


