CAD (0)
▾
- Available in carbon steel (black oxide finish), or 300 series stainless steel
- Hex head allows the opportunity for increased torque
Unit of Measure
Product Type |
N/A Thumb Screws Metric |
Material |
N/A Stainless |
Thread Size |
N/A 8-32 |
A |
N/A 5/8 in |
B |
N/A 3/8 in |
C |
N/A 1/4 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
