CAD (0)
▾
Hex Head Thumb Screws
Inch Thumb Screws
- Available in carbon steel (black oxide finish), or 300 series stainless steel
- Hex head allows the opportunity for increased torque
1 2
Item # |
Item Name |
Material |
Thread Size |
A |
B |
C |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| HTS-11 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A 4-40 | A N/A 1/2 in | B N/A 5/16 in | C N/A 1/4 in | $3.30 |
CAD
N/A
|
| HTS-12 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A 4-40 | A N/A 1/2 in | B N/A 3/8 in | C N/A 1/4 in | $3.35 |
CAD
N/A
|
| HTS-13 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A 6-32 | A N/A 1/2 in | B N/A 5/16 in | C N/A 1/4 in | $3.30 |
CAD
N/A
|
| HTS-14 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A 6-32 | A N/A 1/2 in | B N/A 3/8 in | C N/A 1/4 in | $3.40 |
CAD
N/A
|
| HTS-15 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A 8-32 | A N/A 1/2 in | B N/A 3/8 in | C N/A 1/4 in | $3.40 |
CAD
N/A
|
| HTS-16 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A 8-32 | A N/A 5/8 in | B N/A 3/8 in | C N/A 1/4 in | $3.50 |
CAD
N/A
|
| HTS-17 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A 8-32 | A N/A 0.75 in | B N/A 3/8 in | C N/A 1/4 in | $3.50 |
CAD
N/A
|
| HTS-18 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A 10-24 | A N/A 1/2 in | B N/A 3/8 in | C N/A 1/4 in | $3.40 |
CAD
N/A
|
| HTS-19 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A 10-24 | A N/A 5/8 in | B N/A 3/8 in | C N/A 1/4 in | $3.50 |
CAD
N/A
|
| HTS-20 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A 10-24 | A N/A 0.75 in | B N/A 1/2 in | C N/A 3/8 in | $4.10 |
CAD
N/A
|
| HTS-21 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A 10-32 | A N/A 1/2 in | B N/A 3/8 in | C N/A 1/4 in | $3.50 |
CAD
N/A
|
| HTS-22 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A 10-32 | A N/A 5/8 in | B N/A 3/8 in | C N/A 1/4 in | $3.70 |
CAD
N/A
|
| HTS-23 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A 10-32 | A N/A 5/8 in | B N/A 1/2 in | C N/A 3/8 in | $4.30 |
CAD
N/A
|
| HTS-24 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A 10-32 | A N/A 0.75 in | B N/A 1/2 in | C N/A 3/8 in | $4.35 |
CAD
N/A
|
| HTS-25 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A 1/4-20 | A N/A 5/8 in | B N/A 1/2 in | C N/A 3/8 in | $4.35 |
CAD
N/A
|
| HTS-26 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A 1/4-20 | A N/A 0.75 in | B N/A 1/2 in | C N/A 3/8 in | $4.60 |
CAD
N/A
|
| HTS-27 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A 1/4-20 | A N/A 0.75 in | B N/A 5/8 in | C N/A 7/16 in | $4.85 |
CAD
N/A
|
| HTS-28 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A 1/4-20 | A N/A 1 in | B N/A 5/8 in | C N/A 7/16 in | $4.95 |
CAD
N/A
|
| HTS-29 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A 1/4-20 | A N/A 1-1/4 in | B N/A 5/8 in | C N/A 7/16 in | $5.10 |
CAD
N/A
|
| HTS-11SS | N/A Thumb Screws | Material N/A Stainless | Thread Size N/A 4-40 | A N/A 1/2 in | B N/A 5/16 in | C N/A 1/4 in | $4.70 |
CAD
N/A
|
| HTS-12SS | N/A Thumb Screws | Material N/A Stainless | Thread Size N/A 4-40 | A N/A 1/2 in | B N/A 3/8 in | C N/A 1/4 in | $4.70 |
CAD
N/A
|
| HTS-13SS | N/A Thumb Screws | Material N/A Stainless | Thread Size N/A 6-32 | A N/A 1/2 in | B N/A 5/16 in | C N/A 1/4 in | $4.70 |
CAD
N/A
|
| HTS-14SS | N/A Thumb Screws | Material N/A Stainless | Thread Size N/A 6-32 | A N/A 1/2 in | B N/A 3/8 in | C N/A 1/4 in | $4.70 |
CAD
N/A
|
| HTS-15SS | N/A Thumb Screws | Material N/A Stainless | Thread Size N/A 8-32 | A N/A 1/2 in | B N/A 3/8 in | C N/A 1/4 in | $4.70 |
CAD
N/A
|
| HTS-16SS | N/A Thumb Screws | Material N/A Stainless | Thread Size N/A 8-32 | A N/A 5/8 in | B N/A 3/8 in | C N/A 1/4 in | $4.75 |
CAD
N/A
|
1 2


