CAD (0)
▾
- Heat treated steel, black oxide finish
- Three piece construction
- Pad swivels to allow for uniform clamping pressure
Unit of Measure
Product Type |
N/A Locating Screws |
Finish |
N/A Black oxide |
Material |
N/A Steel |
Thread (A) |
N/A 5/16-18 |
B |
N/A 2 in |
Shoulder Diameter |
N/A 0.196 in |
C |
N/A 3/8 in |
Shoulder Head Length |
N/A 0.14 in |
D |
N/A 1 1/8 in |
E |
N/A 0.245 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
