CAD (0)
▾
Knurled Head Toggle Screws
Inch Thumb Screws
- Heat treated steel, black oxide finish
- Three piece construction
- Pad swivels to allow for uniform clamping pressure
Item # |
Item Name |
Material |
Thread (A) |
B |
Shoulder Diameter |
C |
Shoulder Head Length |
D |
E |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KHT-10 | N/A Toggle Screws | Material N/A Steel | Thread (A) N/A 1/4-20 | B N/A 1 1/2 in | Shoulder Diameter N/A 0.148 in | C N/A 5/16 in | Shoulder Head Length N/A 0.105 in | D N/A 1 in | E N/A 0.185 in | $15.85 |
CAD
N/A
|
| KHT-11 | N/A Toggle Screws | Material N/A Steel | Thread (A) N/A 1/4-20 | B N/A 2 in | Shoulder Diameter N/A 0.148 in | C N/A 5/16 in | Shoulder Head Length N/A 0.14 in | D N/A 1 in | E N/A 0.185 in | $16.90 |
CAD
N/A
|
| KHT-12 | N/A Toggle Screws | Material N/A Steel | Thread (A) N/A 5/16-18 | B N/A 1 1/2 in | Shoulder Diameter N/A 0.196 in | C N/A 3/8 in | Shoulder Head Length N/A 0.105 in | D N/A 1 1/8 in | E N/A 0.245 in | $17.65 |
CAD
N/A
|
| KHT-13 | N/A Toggle Screws | Material N/A Steel | Thread (A) N/A 5/16-18 | B N/A 2 in | Shoulder Diameter N/A 0.196 in | C N/A 3/8 in | Shoulder Head Length N/A 0.14 in | D N/A 1 1/8 in | E N/A 0.245 in | $18.20 |
CAD
N/A
|
| KHT-14 | N/A Toggle Screws | Material N/A Steel | Thread (A) N/A 5/16-18 | B N/A 2 1/2 in | Shoulder Diameter N/A 0.196 in | C N/A 3/8 in | Shoulder Head Length N/A 0.175 in | D N/A 1 1/8 in | E N/A 0.245 in | $18.65 |
CAD
N/A
|
| KHT-15 | N/A Toggle Screws | Material N/A Steel | Thread (A) N/A 3/8-16 | B N/A 1 1/2 in | Shoulder Diameter N/A 0.2376 in | C N/A 7/16 in | Shoulder Head Length N/A 0.105 in | D N/A 1 1/4 in | E N/A 0.297 in | $19.20 |
CAD
N/A
|
| KHT-17 | N/A Toggle Screws | Material N/A Steel | Thread (A) N/A 3/8-16 | B N/A 2 1/2 in | Shoulder Diameter N/A 0.2376 in | C N/A 7/16 in | Shoulder Head Length N/A 0.175 in | D N/A 1 1/4 in | E N/A 0.297 in | $21.25 |
CAD
N/A
|
| KHT-18 | N/A Toggle Screws | Material N/A Steel | Thread (A) N/A 3/8-16 | B N/A 3 in | Shoulder Diameter N/A 0.2376 in | C N/A 7/16 in | Shoulder Head Length N/A 0.21 in | D N/A 1 1/4 in | E N/A 0.297 in | $21.65 |
CAD
N/A
|
| KHT-20 | N/A Toggle Screws | Material N/A Steel | Thread (A) N/A 1/2-13 | B N/A 2 in | Shoulder Diameter N/A 0.324 in | C N/A 1/2 in | Shoulder Head Length N/A 0.14 in | D N/A 1 1/4 in | E N/A 0.405 in | $28.40 |
CAD
N/A
|
| KHT-22 | N/A Toggle Screws | Material N/A Steel | Thread (A) N/A 1/2-13 | B N/A 3 in | Shoulder Diameter N/A 0.324 in | C N/A 1/2 in | Shoulder Head Length N/A 0.21 in | D N/A 1 1/4 in | E N/A 0.405 in | $30.85 |
CAD
N/A
|


