CAD (0)
▾
- Available in carbon steel with black oxide finish or 300 series stainless steel
- Extra large head with straight knurl
- One piece construction
Unit of Measure
Product Type |
N/A Thumb Screws |
Material |
N/A Stainless |
Head Type |
N/A Straight knurled |
Thread Size |
N/A 1/2-13 |
C |
N/A 1 1/2 in |
A |
N/A 1 in |
B |
N/A 13/16 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
