CAD (0)
▾
Large Panel Screws
Inch Thumb Screws
- Available in carbon steel with black oxide finish or 300 series stainless steel
- Extra large head with straight knurl
- One piece construction
1 2
Item # |
Item Name |
Material |
Thread Size |
C |
A |
B |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| PS-10 | N/A Panel Screws | Material N/A Steel | Thread Size N/A 1/4-20 | C N/A 1/2 in | A N/A 5/8 in | B N/A 1/2 in | $4.50 |
CAD
N/A
|
| PS-20 | N/A Panel Screws | Material N/A Steel | Thread Size N/A 1/4-20 | C N/A 0.75 in | A N/A 5/8 in | B N/A 1/2 in | $4.70 |
CAD
N/A
|
| PS-25 | N/A Panel Screws | Material N/A Steel | Thread Size N/A 1/4-20 | C N/A 1 in | A N/A 5/8 in | B N/A 1/2 in | $5.15 |
CAD
N/A
|
| PS-15 | N/A Panel Screws | Material N/A Steel | Thread Size N/A 1/4-20 | C N/A 1-1/4 in | A N/A 5/8 in | B N/A 1/2 in | $5.20 |
CAD
N/A
|
| PS-30 | N/A Panel Screws | Material N/A Steel | Thread Size N/A 5/16-18 | C N/A 0.75 in | A N/A 3/4 in | B N/A 9/16 in | $4.90 |
CAD
N/A
|
| PS-40 | N/A Panel Screws | Material N/A Steel | Thread Size N/A 5/16-18 | C N/A 1 in | A N/A 3/4 in | B N/A 9/16 in | $5.30 |
CAD
N/A
|
| PS-50 | N/A Panel Screws | Material N/A Steel | Thread Size N/A 3/8-16 | C N/A 0.75 in | A N/A 7/8 in | B N/A 11/16 in | $6.15 |
CAD
N/A
|
| PS-60 | N/A Panel Screws | Material N/A Steel | Thread Size N/A 3/8-16 | C N/A 1 in | A N/A 7/8 in | B N/A 11/16 in | $6.55 |
CAD
N/A
|
| PS-70 | N/A Panel Screws | Material N/A Steel | Thread Size N/A 1/2-13 | C N/A 0.75 in | A N/A 1 in | B N/A 13/16 in | $7.30 |
CAD
N/A
|
| PS-80 | N/A Panel Screws | Material N/A Steel | Thread Size N/A 1/2-13 | C N/A 1 in | A N/A 1 in | B N/A 13/16 in | $7.90 |
CAD
N/A
|
| PS-90SS | N/A Panel Screws | Material N/A Stainless | Thread Size N/A 6-32 | C N/A 1/2 in | A N/A 3/8 in | B N/A 5/16 in | $4.75 |
CAD
N/A
|
| PS-91SS | N/A Panel Screws | Material N/A Stainless | Thread Size N/A 6-32 | C N/A 0.75 in | A N/A 3/8 in | B N/A 5/16 in | $4.85 |
CAD
N/A
|
| PS-92SS | N/A Panel Screws | Material N/A Stainless | Thread Size N/A 8-32 | C N/A 1/2 in | A N/A 1/2 in | B N/A 3/8 in | $5.45 |
CAD
N/A
|
| PS-93SS | N/A Panel Screws | Material N/A Stainless | Thread Size N/A 8-32 | C N/A 0.75 in | A N/A 1/2 in | B N/A 3/8 in | $5.65 |
CAD
N/A
|
| PS-94SS | N/A Panel Screws | Material N/A Stainless | Thread Size N/A 10-32 | C N/A 1/2 in | A N/A 1/2 in | B N/A 3/8 in | $5.60 |
CAD
N/A
|
| PS-95SS | N/A Panel Screws | Material N/A Stainless | Thread Size N/A 10-32 | C N/A 0.75 in | A N/A 1/2 in | B N/A 3/8 in | $5.70 |
CAD
N/A
|
| PS-10SS | N/A Panel Screws | Material N/A Stainless | Thread Size N/A 1/4-20 | C N/A 1/2 in | A N/A 5/8 in | B N/A 1/2 in | $6.15 |
CAD
N/A
|
| PS-20SS | N/A Panel Screws | Material N/A Stainless | Thread Size N/A 1/4-20 | C N/A 0.75 in | A N/A 5/8 in | B N/A 1/2 in | $6.40 |
CAD
N/A
|
| PS-25SS | N/A Panel Screws | Material N/A Stainless | Thread Size N/A 1/4-20 | C N/A 1 in | A N/A 5/8 in | B N/A 1/2 in | $6.50 |
CAD
N/A
|
| PS-15SS | N/A Panel Screws | Material N/A Stainless | Thread Size N/A 1/4-20 | C N/A 1-1/4 in | A N/A 5/8 in | B N/A 1/2 in | $6.15 |
CAD
N/A
|
| PS-30SS | N/A Panel Screws | Material N/A Stainless | Thread Size N/A 5/16-18 | C N/A 0.75 in | A N/A 3/4 in | B N/A 9/16 in | $7.70 |
CAD
N/A
|
| PS-40SS | N/A Panel Screws | Material N/A Stainless | Thread Size N/A 5/16-18 | C N/A 1 in | A N/A 3/4 in | B N/A 9/16 in | $8.60 |
CAD
N/A
|
| PS-50SS | N/A Panel Screws | Material N/A Stainless | Thread Size N/A 3/8-16 | C N/A 0.75 in | A N/A 7/8 in | B N/A 11/16 in | $10.75 |
CAD
N/A
|
| PS-60SS | N/A Panel Screws | Material N/A Stainless | Thread Size N/A 3/8-16 | C N/A 1 in | A N/A 7/8 in | B N/A 11/16 in | $11.65 |
CAD
N/A
|
| PS-70SS | N/A Panel Screws | Material N/A Stainless | Thread Size N/A 1/2-13 | C N/A 0.75 in | A N/A 1 in | B N/A 13/16 in | $13.20 |
CAD
N/A
|
1 2


