CAD (0)
▾
- Available in carbon steel (black oxide finish), or 300 series stainless steel
- Long style thread, diamond knurl head
Unit of Measure
Product Type |
N/A Thumb Screws |
Material |
N/A Steel |
Finish |
N/A Black oxide |
Thread (A) |
N/A 10-24 |
B |
N/A 2 in |
D |
N/A 5/8 in |
C |
N/A 3/16 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
