CAD (0)
▾
Long Style Thumb Screws
Inch Thumb Screws
- Available in carbon steel (black oxide finish), or 300 series stainless steel
- Long style thread, diamond knurl head
1 2
Item # |
Item Name |
Material |
Thread (A) |
B |
D |
C |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| 4064 | N/A Thumb Screws | Material N/A Steel | Thread (A) N/A 10-32 | B N/A 1/2 in | D N/A 5/8 in | C N/A 3/16 in | $3.35 |
CAD
N/A
|
| 4065 | N/A Thumb Screws | Material N/A Steel | Thread (A) N/A 10-32 | B N/A 0.75 in | D N/A 5/8 in | C N/A 3/16 in | $3.40 |
CAD
N/A
|
| 4066 | N/A Thumb Screws | Material N/A Steel | Thread (A) N/A 10-32 | B N/A 1 in | D N/A 5/8 in | C N/A 3/16 in | $3.60 |
CAD
N/A
|
| 4010 | N/A Thumb Screws | Material N/A Steel | Thread (A) N/A 10-32 | B N/A 1 1/2 in | D N/A 5/8 in | C N/A 3/16 in | $4.20 |
CAD
N/A
|
| 4011 | N/A Thumb Screws | Material N/A Steel | Thread (A) N/A 10-32 | B N/A 2 in | D N/A 5/8 in | C N/A 3/16 in | $4.50 |
CAD
N/A
|
| 4012 | N/A Thumb Screws | Material N/A Steel | Thread (A) N/A 10-24 | B N/A 1 1/2 in | D N/A 5/8 in | C N/A 3/16 in | $4.25 |
CAD
N/A
|
| 4013 | N/A Thumb Screws | Material N/A Steel | Thread (A) N/A 10-24 | B N/A 2 in | D N/A 5/8 in | C N/A 3/16 in | $4.50 |
CAD
N/A
|
| 4067 | N/A Thumb Screws | Material N/A Steel | Thread (A) N/A 1/4-20 | B N/A 1/2 in | D N/A 11/16 in | C N/A 7/32 in | $3.40 |
CAD
N/A
|
| 4068 | N/A Thumb Screws | Material N/A Steel | Thread (A) N/A 1/4-20 | B N/A 0.75 in | D N/A 11/16 in | C N/A 7/32 in | $3.55 |
CAD
N/A
|
| 4069 | N/A Thumb Screws | Material N/A Steel | Thread (A) N/A 1/4-20 | B N/A 1 in | D N/A 11/16 in | C N/A 7/32 in | $3.75 |
CAD
N/A
|
| 4014 | N/A Thumb Screws | Material N/A Steel | Thread (A) N/A 1/4-20 | B N/A 1 1/2 in | D N/A 11/16 in | C N/A 7/32 in | $5.05 |
CAD
N/A
|
| 4015 | N/A Thumb Screws | Material N/A Steel | Thread (A) N/A 1/4-20 | B N/A 2 1/2 in | D N/A 11/16 in | C N/A 7/32 in | $6.35 |
CAD
N/A
|
| 4031 | N/A Thumb Screws | Material N/A Steel | Thread (A) N/A 5/16-18 | B N/A 1 in | D N/A 3/4 in | C N/A 1/4 in | $5.70 |
CAD
N/A
|
| 4032 | N/A Thumb Screws | Material N/A Steel | Thread (A) N/A 5/16-18 | B N/A 1 1/2 in | D N/A 3/4 in | C N/A 1/4 in | $5.80 |
CAD
N/A
|
| 4016 | N/A Thumb Screws | Material N/A Steel | Thread (A) N/A 5/16-18 | B N/A 1 3/4 in | D N/A 3/4 in | C N/A 1/4 in | $6.10 |
CAD
N/A
|
| 4017 | N/A Thumb Screws | Material N/A Steel | Thread (A) N/A 5/16-18 | B N/A 2 1/4 in | D N/A 3/4 in | C N/A 1/4 in | $7.30 |
CAD
N/A
|
| 4018 | N/A Thumb Screws | Material N/A Steel | Thread (A) N/A 5/16-18 | B N/A 3 in | D N/A 3/4 in | C N/A 1/4 in | $8.25 |
CAD
N/A
|
| 4041 | N/A Thumb Screws | Material N/A Steel | Thread (A) N/A 3/8-16 | B N/A 1 in | D N/A 7/8 in | C N/A 5/16 in | $7.05 |
CAD
N/A
|
| 4042 | N/A Thumb Screws | Material N/A Steel | Thread (A) N/A 3/8-16 | B N/A 1 1/2 in | D N/A 7/8 in | C N/A 5/16 in | $7.65 |
CAD
N/A
|
| 4019 | N/A Thumb Screws | Material N/A Steel | Thread (A) N/A 3/8-16 | B N/A 2 in | D N/A 7/8 in | C N/A 5/16 in | $8.10 |
CAD
N/A
|
| 4020 | N/A Thumb Screws | Material N/A Steel | Thread (A) N/A 3/8-16 | B N/A 2 1/2 in | D N/A 7/8 in | C N/A 5/16 in | $9.05 |
CAD
N/A
|
| 4021 | N/A Thumb Screws | Material N/A Steel | Thread (A) N/A 3/8-16 | B N/A 3 in | D N/A 7/8 in | C N/A 5/16 in | $10.20 |
CAD
N/A
|
| 4051 | N/A Thumb Screws | Material N/A Steel | Thread (A) N/A 1/2-13 | B N/A 1 1/2 in | D N/A 1 in | C N/A 3/8 in | $11.40 |
CAD
N/A
|
| 4052 | N/A Thumb Screws | Material N/A Steel | Thread (A) N/A 1/2-13 | B N/A 2 in | D N/A 1 in | C N/A 3/8 in | $11.95 |
CAD
N/A
|
| 4053 | N/A Thumb Screws | Material N/A Steel | Thread (A) N/A 1/2-13 | B N/A 2 1/2 in | D N/A 1 in | C N/A 3/8 in | $12.25 |
CAD
N/A
|
1 2


