CAD (0)
▾
- Available in carbon steel (black oxide finish), or 300 series stainless steel
- Long style thread, diamond knurl head
Unit of Measure
Product Type |
N/A Thumb Screws |
Material |
N/A Stainless |
Thread (A) |
N/A 5/16-18 |
B |
N/A 1 3/4 in |
D |
N/A 3/4 in |
C |
N/A 1/4 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
