CAD (0)
▾
Available hardened or unhardened black oxide finish, carbon steel
Unit of Measure
Product Type |
N/A Locating Screws |
Finish |
N/A Black oxide |
Material |
N/A Steel |
Thread (A) |
N/A 10-32 |
C |
N/A 1 in |
B |
N/A 3/4 in |
D |
N/A 1 1/2 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
