CAD (0)
▾
Quarter Turn Screws
Inch Thumb Screws
Available hardened or unhardened black oxide finish, carbon steel
Item # |
Item Name |
Material |
Thread (A) |
C |
B |
D |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| QT-0 | N/A Quarter Turn Screws | Material N/A Steel | Thread (A) N/A 10-32 | C N/A 1 in | B N/A 3/4 in | D N/A 1 1/2 in | $6.85 |
CAD
N/A
|
| QT-1 | N/A Quarter Turn Screws | Material N/A Steel | Thread (A) N/A 1/4-20 | C N/A 1-1/4 in | B N/A 3/4 in | D N/A 1 7/8 in | $7.85 |
CAD
N/A
|
| QT-2 | N/A Quarter Turn Screws | Material N/A Steel | Thread (A) N/A 5/16-18 | C N/A 1 1/2 in | B N/A 1 in | D N/A 2 1/4 in | $8.30 |
CAD
N/A
|
| QT-3 | N/A Quarter Turn Screws | Material N/A Steel | Thread (A) N/A 3/8-16 | C N/A 1 1/2 in | B N/A 1 in | D N/A 2 1/2 in | $11.25 |
CAD
N/A
|
| QT-4 | N/A Quarter Turn Screws | Material N/A Steel | Thread (A) N/A 1/2-13 | C N/A 1 3/4 in | B N/A 1 1/4 in | D N/A 2 3/4 in | $12.95 |
CAD
N/A
|
| QT-10 | N/A Quarter Turn Screws | Material N/A Steel | Thread (A) N/A 10-32 | C N/A 1 in | B N/A 3/4 in | D N/A 1 1/2 in | $7.40 |
CAD
N/A
|
| QT-11 | N/A Quarter Turn Screws | Material N/A Steel | Thread (A) N/A 1/4-20 | C N/A 1-1/4 in | B N/A 3/4 in | D N/A 1 7/8 in | $8.75 |
CAD
N/A
|
| QT-12 | N/A Quarter Turn Screws | Material N/A Steel | Thread (A) N/A 5/16-18 | C N/A 1 1/2 in | B N/A 1 in | D N/A 2 1/4 in | $9.20 |
CAD
N/A
|
| QT-13 | N/A Quarter Turn Screws | Material N/A Steel | Thread (A) N/A 3/8-16 | C N/A 1 1/2 in | B N/A 1 in | D N/A 2 1/2 in | $12.35 |
CAD
N/A
|
| QT-14 | N/A Quarter Turn Screws | Material N/A Steel | Thread (A) N/A 1/2-13 | C N/A 1 3/4 in | B N/A 1 1/4 in | D N/A 2 3/4 in | $13.95 |
CAD
N/A
|
| QT-0SS | N/A Quarter Turn Screws | Material N/A Stainless | Thread (A) N/A 10-32 | C N/A 1 in | B N/A 3/4 in | D N/A 1 1/2 in | $16.95 |
CAD
N/A
|
| QT-1SS | N/A Quarter Turn Screws | Material N/A Stainless | Thread (A) N/A 1/4-20 | C N/A 1-1/4 in | B N/A 3/4 in | D N/A 1 7/8 in | $17.65 |
CAD
N/A
|
| QT-2SS | N/A Quarter Turn Screws | Material N/A Stainless | Thread (A) N/A 5/16-18 | C N/A 1 1/2 in | B N/A 1 in | D N/A 2 1/4 in | $18.85 |
CAD
N/A
|
| QT-3SS | N/A Quarter Turn Screws | Material N/A Stainless | Thread (A) N/A 3/8-16 | C N/A 1 1/2 in | B N/A 1 in | D N/A 2 1/2 in | $21.20 |
CAD
N/A
|
| QT-4SS | N/A Quarter Turn Screws | Material N/A Stainless | Thread (A) N/A 1/2-13 | C N/A 1 3/4 in | B N/A 1 1/4 in | D N/A 2 3/4 in | $23.75 |
CAD
N/A
|


