CAD (0)
▾
- Machined from 303 stainless steel
- One piece construction
- Oversized head, straight knurl
Unit of Measure
Product Type |
N/A Knurled Head Screws |
Material |
N/A Stainless |
Head Type |
N/A Straight knurled |
Thread (E) |
N/A 1/4-20 |
A |
N/A 1 11/16 in |
B |
N/A 1-1/4 in |
C |
N/A 3/16 in |
D |
N/A 1 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
