CAD (0)
▾
Stainless Steel Knurled Head Screws
Inch Thumb Screws
- Machined from 303 stainless steel
- One piece construction
- Oversized head, straight knurl
1 2
Item # |
Item Name |
Material |
Thread (E) |
A |
B |
C |
D |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 8251 | N/A Thumb Screws | Material N/A Stainless | Thread (E) N/A 4-40 | A N/A 1 in | B N/A 7/16 in | C N/A 1/2 in | D N/A 1/4 in | $2.90 |
CAD
N/A
|
| 8252 | N/A Thumb Screws | Material N/A Stainless | Thread (E) N/A 4-40 | A N/A 1 1/4 in | B N/A 5/8 in | C N/A 1/2 in | D N/A 1/4 in | $3.40 |
CAD
N/A
|
| 82505 | N/A Thumb Screws | Material N/A Stainless | Thread (E) N/A 4-40 | A N/A 1 1/2 in | B N/A 0.75 in | C N/A 1/2 in | D N/A 1/4 in | $3.20 |
CAD
N/A
|
| 8253 | N/A Thumb Screws | Material N/A Stainless | Thread (E) N/A 4-40 | A N/A 1/2 in | B N/A 5/16 in | C N/A 1/8 in | D N/A 3/8 in | $3.30 |
CAD
N/A
|
| 8254 | N/A Thumb Screws | Material N/A Stainless | Thread (E) N/A 4-40 | A N/A 5/8 in | B N/A 7/16 in | C N/A 1/8 in | D N/A 3/8 in | $3.65 |
CAD
N/A
|
| 8255 | N/A Thumb Screws | Material N/A Stainless | Thread (E) N/A 6-32 | A N/A 1 in | B N/A 7/16 in | C N/A 1/2 in | D N/A 1/4 in | $2.95 |
CAD
N/A
|
| 8256 | N/A Thumb Screws | Material N/A Stainless | Thread (E) N/A 6-32 | A N/A 1 1/4 in | B N/A 5/8 in | C N/A 1/2 in | D N/A 1/4 in | $3.65 |
CAD
N/A
|
| 8257 | N/A Thumb Screws | Material N/A Stainless | Thread (E) N/A 6-32 | A N/A 1 1/2 in | B N/A 13/16 in | C N/A 1/2 in | D N/A 1/4 in | $3.80 |
CAD
N/A
|
| 8258 | N/A Thumb Screws | Material N/A Stainless | Thread (E) N/A 6-32 | A N/A 1/2 in | B N/A 5/16 in | C N/A 1/8 in | D N/A 3/8 in | $3.05 |
CAD
N/A
|
| 8259 | N/A Thumb Screws | Material N/A Stainless | Thread (E) N/A 6-32 | A N/A 5/8 in | B N/A 3/8 in | C N/A 1/8 in | D N/A 3/8 in | $3.65 |
CAD
N/A
|
| 8260 | N/A Thumb Screws | Material N/A Stainless | Thread (E) N/A 8-32 | A N/A 1 in | B N/A 7/16 in | C N/A 1/2 in | D N/A 1/4 in | $3.00 |
CAD
N/A
|
| 8261 | N/A Thumb Screws | Material N/A Stainless | Thread (E) N/A 8-32 | A N/A 1 1/4 in | B N/A 5/8 in | C N/A 1/2 in | D N/A 1/4 in | $3.65 |
CAD
N/A
|
| 8262 | N/A Thumb Screws | Material N/A Stainless | Thread (E) N/A 8-32 | A N/A 1 1/2 in | B N/A 13/16 in | C N/A 1/2 in | D N/A 1/4 in | $3.80 |
CAD
N/A
|
| 8263 | N/A Thumb Screws | Material N/A Stainless | Thread (E) N/A 8-32 | A N/A 1/2 in | B N/A 5/16 in | C N/A 1/8 in | D N/A 3/8 in | $3.80 |
CAD
N/A
|
| 8264 | N/A Thumb Screws | Material N/A Stainless | Thread (E) N/A 8-32 | A N/A 5/8 in | B N/A 3/8 in | C N/A 1/8 in | D N/A 3/8 in | $3.80 |
CAD
N/A
|
| 8266 | N/A Thumb Screws | Material N/A Stainless | Thread (E) N/A 10-24 | A N/A 15/16 in | B N/A 5/8 in | C N/A 3/16 in | D N/A 3/8 in | $4.30 |
CAD
N/A
|
| 8267 | N/A Thumb Screws | Material N/A Stainless | Thread (E) N/A 10-24 | A N/A 1 3/16 in | B N/A 13/16 in | C N/A 3/16 in | D N/A 3/8 in | $4.75 |
CAD
N/A
|
| 8268 | N/A Thumb Screws | Material N/A Stainless | Thread (E) N/A 10-24 | A N/A 1 7/16 in | B N/A 1 in | C N/A 3/16 in | D N/A 3/8 in | $5.10 |
CAD
N/A
|
| 8269 | N/A Thumb Screws | Material N/A Stainless | Thread (E) N/A 10-24 | A N/A 15/16 in | B N/A 5/8 in | C N/A 3/16 in | D N/A 1/2 in | $5.45 |
CAD
N/A
|
| 8270 | N/A Thumb Screws | Material N/A Stainless | Thread (E) N/A 10-24 | A N/A 1 3/16 in | B N/A 13/16 in | C N/A 3/16 in | D N/A 1/2 in | $6.30 |
CAD
N/A
|
| 8271 | N/A Thumb Screws | Material N/A Stainless | Thread (E) N/A 10-24 | A N/A 1 7/16 in | B N/A 1 in | C N/A 3/16 in | D N/A 1/2 in | $6.75 |
CAD
N/A
|
| 8273 | N/A Thumb Screws | Material N/A Stainless | Thread (E) N/A 10-24 | A N/A 15/16 in | B N/A 5/8 in | C N/A 3/16 in | D N/A 3/4 in | $7.45 |
CAD
N/A
|
| 8274 | N/A Thumb Screws | Material N/A Stainless | Thread (E) N/A 10-24 | A N/A 1 3/16 in | B N/A 13/16 in | C N/A 3/16 in | D N/A 3/4 in | $8.35 |
CAD
N/A
|
| 8275 | N/A Thumb Screws | Material N/A Stainless | Thread (E) N/A 10-24 | A N/A 1 7/16 in | B N/A 1 in | C N/A 3/16 in | D N/A 3/4 in | $8.85 |
CAD
N/A
|
| 8276 | N/A Thumb Screws | Material N/A Stainless | Thread (E) N/A 10-24 | A N/A 1 11/16 in | B N/A 1-1/4 in | C N/A 3/16 in | D N/A 3/4 in | $9.20 |
CAD
N/A
|
1 2


