CAD (0)
▾
- Available in steel and stainless steel
- Solid one piece construction
- Straight knurl
Unit of Measure
Product Type |
N/A Knurled Thumb Screws |
Material |
N/A Stainless Steel |
d2 |
N/A 1 1/4 in |
Head Type |
N/A Straight Knurled |
Thread Size |
N/A 5/16-18 |
Thread Length |
N/A 1-1/4 in |
d3 |
N/A 5/8 in |
H |
N/A 3/4 in |
k |
N/A 1/4 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
