Standard Knurled Thumb Screws
Inch Thumb Screws
- Available in steel and stainless steel
- Solid one piece construction
- Straight knurl
Item # |
Item Name |
Material |
d2 |
Thread Size |
Thread Length |
d3 |
H |
k |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| KK-2531 | N/A Thumb Screws | Material N/A Steel | d2 N/A 1 in | Thread Size N/A 1/4-20 | Thread Length N/A 5/16 in | d3 N/A 1/2 in | H N/A 5/8 in | k N/A 1/4 in | $5.80 |
CAD
N/A
|
| KK-2537 | N/A Thumb Screws | Material N/A Steel | d2 N/A 1 in | Thread Size N/A 1/4-20 | Thread Length N/A 3/8 in | d3 N/A 1/2 in | H N/A 5/8 in | k N/A 1/4 in | $5.90 |
CAD
N/A
|
| KK-2550 | N/A Thumb Screws | Material N/A Steel | d2 N/A 1 in | Thread Size N/A 1/4-20 | Thread Length N/A 1/2 in | d3 N/A 1/2 in | H N/A 5/8 in | k N/A 1/4 in | $6.15 |
CAD
N/A
|
| KK-2562 | N/A Thumb Screws | Material N/A Steel | d2 N/A 1 in | Thread Size N/A 1/4-20 | Thread Length N/A 5/8 in | d3 N/A 1/2 in | H N/A 5/8 in | k N/A 1/4 in | $6.45 |
CAD
N/A
|
| KK-2575 | N/A Thumb Screws | Material N/A Steel | d2 N/A 1 in | Thread Size N/A 1/4-20 | Thread Length N/A 0.75 in | d3 N/A 1/2 in | H N/A 5/8 in | k N/A 1/4 in | $6.70 |
CAD
N/A
|
| KK-2510 | N/A Thumb Screws | Material N/A Steel | d2 N/A 1 in | Thread Size N/A 1/4-20 | Thread Length N/A 1 in | d3 N/A 1/2 in | H N/A 5/8 in | k N/A 1/4 in | $6.95 |
CAD
N/A
|
| KK-2512 | N/A Thumb Screws | Material N/A Carbon Steel | d2 N/A 1 in | Thread Size N/A 1/4-20 | Thread Length N/A 1-1/4 in | d3 N/A 1/2 in | H N/A 5/8 in | k N/A 1/4 in | $7.25 |
CAD
N/A
|
| KK-3150 | N/A Thumb Screws | Material N/A Steel | d2 N/A 1 1/4 in | Thread Size N/A 5/16-18 | Thread Length N/A 1/2 in | d3 N/A 5/8 in | H N/A 3/4 in | k N/A 1/4 in | $8.45 |
CAD
N/A
|
| KK-3162 | N/A Thumb Screws | Material N/A Steel | d2 N/A 1 1/4 in | Thread Size N/A 5/16-18 | Thread Length N/A 5/8 in | d3 N/A 5/8 in | H N/A 3/4 in | k N/A 1/4 in | $8.65 |
CAD
N/A
|
| KK-3175 | N/A Thumb Screws | Material N/A Steel | d2 N/A 1 1/4 in | Thread Size N/A 5/16-18 | Thread Length N/A 0.75 in | d3 N/A 5/8 in | H N/A 3/4 in | k N/A 1/4 in | $9.00 |
CAD
N/A
|
| KK-3110 | N/A Thumb Screws | Material N/A Steel | d2 N/A 1 1/4 in | Thread Size N/A 5/16-18 | Thread Length N/A 1 in | d3 N/A 5/8 in | H N/A 3/4 in | k N/A 1/4 in | $10.10 |
CAD
N/A
|
| KK-3112 | N/A Thumb Screws | Material N/A Steel | d2 N/A 1 1/4 in | Thread Size N/A 5/16-18 | Thread Length N/A 1-1/4 in | d3 N/A 5/8 in | H N/A 3/4 in | k N/A 1/4 in | $10.30 |
CAD
N/A
|
| KK-3115 | N/A Thumb Screws | Material N/A Steel | d2 N/A 1 1/4 in | Thread Size N/A 5/16-18 | Thread Length N/A 1 1/2 in | d3 N/A 5/8 in | H N/A 3/4 in | k N/A 1/4 in | $11.70 |
CAD
N/A
|
| KK-3762 | N/A Thumb Screws | Material N/A Steel | d2 N/A 1 3/8 in | Thread Size N/A 3/8-16 | Thread Length N/A 5/8 in | d3 N/A 3/4 in | H N/A 1 in | k N/A 5/16 in | $12.20 |
CAD
N/A
|
| KK-3775 | N/A Thumb Screws | Material N/A Steel | d2 N/A 1 3/8 in | Thread Size N/A 3/8-16 | Thread Length N/A 0.75 in | d3 N/A 3/4 in | H N/A 1 in | k N/A 5/16 in | $12.70 |
CAD
N/A
|
| KK-3710 | N/A Thumb Screws | Material N/A Steel | d2 N/A 1 3/8 in | Thread Size N/A 3/8-16 | Thread Length N/A 1 in | d3 N/A 3/4 in | H N/A 1 in | k N/A 5/16 in | $13.95 |
CAD
N/A
|
| KK-3712 | N/A Thumb Screws | Material N/A Steel | d2 N/A 1 3/8 in | Thread Size N/A 3/8-16 | Thread Length N/A 1-1/4 in | d3 N/A 3/4 in | H N/A 1 in | k N/A 5/16 in | $15.50 |
CAD
N/A
|
| KK-3715 | N/A Thumb Screws | Material N/A Steel | d2 N/A 1 3/8 in | Thread Size N/A 3/8-16 | Thread Length N/A 1 1/2 in | d3 N/A 3/4 in | H N/A 1 in | k N/A 5/16 in | $16.90 |
CAD
N/A
|
| KK-5010 | N/A Thumb Screws | Material N/A Carbon Steel | d2 N/A 1 3/8 in | Thread Size N/A 1/2-13 | Thread Length N/A 1 in | d3 N/A 7/8 in | H N/A 1 in | k N/A 5/16 in | $12.00 |
CAD
N/A
|
| KK-5015 | N/A Thumb Screws | Material N/A Carbon Steel | d2 N/A 1 3/8 in | Thread Size N/A 1/2-13 | Thread Length N/A 1 1/2 in | d3 N/A 7/8 in | H N/A 1 in | k N/A 5/16 in | $14.60 |
CAD
N/A
|
| KK-5020 | N/A Thumb Screws | Material N/A Carbon Steel | d2 N/A 1 3/8 in | Thread Size N/A 1/2-13 | Thread Length N/A 2 in | d3 N/A 7/8 in | H N/A 1 in | k N/A 5/16 in | $15.50 |
CAD
N/A
|


