CAD (0)
▾
- Plastic knob (black)
- Bushing from brass and screw made from steel with a zinc-plated finish
- Stainless steel available upon request
Unit of Measure
Product Type |
N/A Thumb Screws |
Bushing Material |
N/A Brass |
Screw Material |
N/A Steel |
Screw Plating |
N/A Zinc |
Thread Type |
N/A Internal Thread |
Thread (X) |
N/A 3/8-16 |
A |
N/A 0.5500 in |
B |
N/A 0.59 in |
C |
N/A 0.71 in |
D |
N/A 1.42 in |
E |
N/A 0.88 in |
F |
N/A 0.49 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
