CAD (0)
▾
Standard Plastic Head Thumb Screws
Inch Thumb Screws
- Plastic knob (black)
- Bushing from brass and screw made from steel with a zinc-plated finish
- Stainless steel available upon request
Item # |
Item Name |
Bushing Material |
Thread (X) |
L |
A |
B |
C |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TS-100 | N/A Thumb Screws | Bushing Material N/A Brass | Thread (X) N/A 10-32 | L N/A | A N/A 0.3500 in | B N/A 1/4 in | C N/A 0.47 in | $3.05 |
CAD
N/A
|
| TS-101 | N/A Thumb Screws | Bushing Material N/A Brass | Thread (X) N/A 10-24 | L N/A | A N/A 0.3500 in | B N/A 1/4 in | C N/A 0.47 in | $3.05 |
CAD
N/A
|
| TS-102 | N/A Thumb Screws | Bushing Material N/A Brass | Thread (X) N/A 1/4-20 | L N/A | A N/A 0.4100 in | B N/A 0.43 in | C N/A 0.55 in | $3.60 |
CAD
N/A
|
| TS-103 | N/A Thumb Screws | Bushing Material N/A Brass | Thread (X) N/A 5/16-18 | L N/A | A N/A 0.4500 in | B N/A 0.51 in | C N/A 0.63 in | $4.05 |
CAD
N/A
|
| TS-104 | N/A Thumb Screws | Bushing Material N/A Brass | Thread (X) N/A 3/8-16 | L N/A | A N/A 0.5500 in | B N/A 0.59 in | C N/A 0.71 in | $4.20 |
CAD
N/A
|
| TS-301 | N/A Thumb Screws | Bushing Material N/A Brass | Thread (X) N/A 10-32 | L N/A .39 in | A N/A | B N/A 1/4 in | C N/A 0.47 in | $3.15 |
CAD
N/A
|
| TS-302 | N/A Thumb Screws | Bushing Material N/A Brass | Thread (X) N/A 10-32 | L N/A 0.78 in | A N/A | B N/A 1/4 in | C N/A 0.47 in | $3.35 |
CAD
N/A
|
| TS-303 | N/A Thumb Screws | Bushing Material N/A Brass | Thread (X) N/A 10-24 | L N/A .59 in | A N/A | B N/A 1/4 in | C N/A 0.47 in | $3.15 |
CAD
N/A
|
| TS-304 | N/A Thumb Screws | Bushing Material N/A Brass | Thread (X) N/A 10-24 | L N/A 0.78 in | A N/A | B N/A 1/4 in | C N/A 0.47 in | $3.45 |
CAD
N/A
|
| TS-305 | N/A Thumb Screws | Bushing Material N/A Brass | Thread (X) N/A 1/4-20 | L N/A 0.78 in | A N/A | B N/A 0.43 in | C N/A 0.59 in | $3.60 |
CAD
N/A
|
| TS-306 | N/A Thumb Screws | Bushing Material N/A Brass | Thread (X) N/A 1/4-20 | L N/A 1.18 in | A N/A | B N/A 0.43 in | C N/A 0.59 in | $4.10 |
CAD
N/A
|
| TS-307 | N/A Thumb Screws | Bushing Material N/A Brass | Thread (X) N/A 5/16-18 | L N/A 0.82 in | A N/A | B N/A 0.51 in | C N/A 0.71 in | $4.10 |
CAD
N/A
|
| TS-308 | N/A Thumb Screws | Bushing Material N/A Brass | Thread (X) N/A 5/16-18 | L N/A 1.08 in | A N/A | B N/A 0.51 in | C N/A 0.71 in | $4.20 |
CAD
N/A
|
| TS-309 | N/A Thumb Screws | Bushing Material N/A Brass | Thread (X) N/A 5/16-18 | L N/A 1.57 in | A N/A | B N/A 0.51 in | C N/A 0.71 in | $4.45 |
CAD
N/A
|
| TS-310 | N/A Thumb Screws | Bushing Material N/A Brass | Thread (X) N/A 3/8-16 | L N/A 0.78 in | A N/A | B N/A 0.59 in | C N/A 0.71 in | $4.45 |
CAD
N/A
|
| TS-311 | N/A Thumb Screws | Bushing Material N/A Brass | Thread (X) N/A 3/8-16 | L N/A 1.18 in | A N/A | B N/A 0.59 in | C N/A 0.71 in | $4.80 |
CAD
N/A
|
| TS-312 | N/A Thumb Screws | Bushing Material N/A Brass | Thread (X) N/A 3/8-16 | L N/A 1.57 in | A N/A | B N/A 0.59 in | C N/A 0.71 in | $5.20 |
CAD
N/A
|


