CAD (0)
▾
- 303 stainless steel
- Diamond knurl.
Unit of Measure
Product Type |
N/A Thumb Screws |
Material |
N/A Stainless |
Thread (A) |
N/A 6-32 |
D |
N/A 3/8 in |
B |
N/A 3/8 in |
C |
N/A 3/16 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
