CAD (0)
▾
Standard Stainless Steel Thumb Screws
Inch Thumb Screws
- 303 stainless steel
- Diamond knurl.
1 2
Item # |
Item Name |
Material |
Thread (A) |
D |
B |
C |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| 4113 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 4-40 | D N/A 5/16 in | B N/A 5/16 in | C N/A 3/16 in | $2.85 |
CAD
N/A
|
| 4114 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 4-40 | D N/A 3/8 in | B N/A 5/16 in | C N/A 3/16 in | $2.95 |
CAD
N/A
|
| 4119 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 4-40 | D N/A 1/2 in | B N/A 5/16 in | C N/A 3/16 in | $2.95 |
CAD
N/A
|
| 4525 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 6-32 | D N/A 5/16 in | B N/A 5/16 in | C N/A 3/16 in | $2.95 |
CAD
N/A
|
| 4124 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 6-32 | D N/A 3/8 in | B N/A 5/16 in | C N/A 3/16 in | $2.85 |
CAD
N/A
|
| 4127 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 6-32 | D N/A 1/2 in | B N/A 5/16 in | C N/A 3/16 in | $3.00 |
CAD
N/A
|
| 4128 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 6-32 | D N/A 3/8 in | B N/A 3/8 in | C N/A 3/16 in | $3.85 |
CAD
N/A
|
| 4218 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 8-32 | D N/A 3/8 in | B N/A 3/8 in | C N/A 3/16 in | $2.85 |
CAD
N/A
|
| 4222 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 8-32 | D N/A 1/2 in | B N/A 3/8 in | C N/A 3/16 in | $3.05 |
CAD
N/A
|
| 4224 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 8-32 | D N/A 5/8 in | B N/A 3/8 in | C N/A 3/16 in | $3.30 |
CAD
N/A
|
| 4226 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 8-32 | D N/A 0.75 in | B N/A 3/8 in | C N/A 3/16 in | $3.30 |
CAD
N/A
|
| 4312 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 10-24 | D N/A 0.75 in | B N/A 3/8 in | C N/A 3/16 in | $3.25 |
CAD
N/A
|
| 4318 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 10-24 | D N/A 0.75 in | B N/A 1/2 in | C N/A 3/16 in | $3.40 |
CAD
N/A
|
| 4324 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 10-24 | D N/A 0.75 in | B N/A 3/4 in | C N/A 3/16 in | $3.80 |
CAD
N/A
|
| 4358 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 10-32 | D N/A 3/8 in | B N/A 7/16 in | C N/A 3/16 in | $3.45 |
CAD
N/A
|
| 4460 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 10-32 | D N/A 1/2 in | B N/A 3/8 in | C N/A 3/16 in | $3.25 |
CAD
N/A
|
| 4361 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 10-32 | D N/A 1/2 in | B N/A 7/16 in | C N/A 3/16 in | $3.40 |
CAD
N/A
|
| 4362 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 10-32 | D N/A 5/8 in | B N/A 7/16 in | C N/A 3/16 in | $3.40 |
CAD
N/A
|
| 4363 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 10-32 | D N/A 0.75 in | B N/A 7/16 in | C N/A 3/16 in | $3.55 |
CAD
N/A
|
| 4364 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 10-32 | D N/A 0.75 in | B N/A 1/2 in | C N/A 3/16 in | $3.60 |
CAD
N/A
|
| 4372 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 10-32 | D N/A 0.75 in | B N/A 3/4 in | C N/A 3/16 in | $4.60 |
CAD
N/A
|
| 4368 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 10-32 | D N/A 1-1/4 in | B N/A 1/2 in | C N/A 3/16 in | $4.30 |
CAD
N/A
|
| 4376 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 10-32 | D N/A 1-1/4 in | B N/A 3/4 in | C N/A 3/16 in | $6.00 |
CAD
N/A
|
| 4412 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 1/4-20 | D N/A 0.75 in | B N/A 3/4 in | C N/A 3/16 in | $6.00 |
CAD
N/A
|
| 4414 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 1/4-20 | D N/A 1 in | B N/A 3/4 in | C N/A 3/16 in | $6.40 |
CAD
N/A
|
1 2


