CAD (0)
▾
- Drop forged steel
- Heat treated
- Manufactured from C-1035 steel
- Natural finish
- Load capacity for straight pull only
Unit of Measure
Product Type |
N/A Eye Bolts |
Material |
N/A C-1035 steel |
Finish |
N/A Natural |
Thread (X) |
N/A 1-1/8-7 |
A |
N/A 4 in. |
B |
N/A 2 in. |
C |
N/A 2 3/4 in. |
Load |
N/A 10000 lbs. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
