CAD (0)
▾
Forged Eye Bolts
Bolts
- Drop forged steel
- Heat treated
- Manufactured from C-1035 steel
- Natural finish
- Load capacity for straight pull only
Item # |
Item Name |
Material |
Thread (X) |
A |
B |
C |
List Price |
|---|---|---|---|---|---|---|---|
| EB-150 | N/A Eye Bolts | Material N/A C-1035 steel | Thread (X) N/A 1/4-20 | A N/A 1 1/4 in. | B N/A 3/4 in. | C N/A 1 in. | $7.95 |
| EB-151 | N/A Eye Bolts | Material N/A C-1035 steel | Thread (X) N/A 5/16-18 | A N/A 1 1/2 in. | B N/A 7/8 in. | C N/A 1 1/8 in. | $8.20 |
| EB-152 | N/A Eye Bolts | Material N/A C-1035 steel | Thread (X) N/A 3/8-16 | A N/A 1 21/32 in. | B N/A 1 in. | C N/A 1 1/4 in. | $9.60 |
| EB-153 | N/A Eye Bolts | Material N/A C-1035 steel | Thread (X) N/A 7/16-14 | A N/A 1 27/32 in. | B N/A 1 3/32 in. | C N/A 1 3/8 in. | $11.05 |
| EB-154 | N/A Eye Bolts | Material N/A C-1035 steel | Thread (X) N/A 1/2-13 | A N/A 2 1/16 in. | B N/A 1 3/16 in. | C N/A 1 1/2 in. | $11.95 |
| EB-155 | N/A Eye Bolts | Material N/A C-1035 steel | Thread (X) N/A 9/16-12 | A N/A 2 9/32 in. | B N/A 1 9/32 in. | C N/A 1 5/8 in. | $15.70 |
| EB-156 | N/A Eye Bolts | Material N/A C-1035 steel | Thread (X) N/A 5/8-11 | A N/A 2 1/2 in. | B N/A 1 3/8 in. | C N/A 1 3/4 in. | $18.70 |
| EB-157 | N/A Eye Bolts | Material N/A C-1035 steel | Thread (X) N/A 3/4-10 | A N/A 2 13/16 in. | B N/A 1 1/2 in. | C N/A 2 in. | $24.80 |
| EB-158 | N/A Eye Bolts | Material N/A C-1035 steel | Thread (X) N/A 7/8-9 | A N/A 3 1/4 in. | B N/A 1 11/16 in. | C N/A 2 1/4 in. | $32.25 |
| EB-159 | N/A Eye Bolts | Material N/A C-1035 steel | Thread (X) N/A 1-8 | A N/A 3 9/16 in. | B N/A 1 13/16 in. | C N/A 2 1/2 in. | $44.00 |
| EB-160 | N/A Eye Bolts | Material N/A C-1035 steel | Thread (X) N/A 1-1/8-7 | A N/A 4 in. | B N/A 2 in. | C N/A 2 3/4 in. | $68.50 |
| EB-161 | N/A Eye Bolts | Material N/A C-1035 steel | Thread (X) N/A 1-1/4-7 | A N/A 4 7/16 in. | B N/A 2 3/16 in. | C N/A 3 in. | $84.00 |
| EB-162 | N/A Eye Bolts | Material N/A C-1035 steel | Thread (X) N/A 1-1/2-6 | A N/A 5 3/16 in. | B N/A 2 1/2 in. | C N/A 3 1/2 in. | $143.00 |