CAD (0)
▾
- DIN 444
- Available in carbon steel or stainless steel
- Precision machined from bar stock
Unit of Measure
Material |
N/A Steel |
Product Type |
N/A Eye Bolts |
Standard |
N/A DIN 444 |
Thread (A) |
N/A M12 x 1.75 |
B |
N/A 40 mm |
C |
N/A 100 mm |
D |
N/A 12 mm |
E |
N/A 14 mm |
F |
N/A 25 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
