CAD (0)
▾
Metric Eye Bolts, Rod Ends
Bolts
- Made to the DIN 444 Standard
- Available in carbon steel with a black oxide finish or stainless steel
- Precision machined from bar stock
Item # |
Item Name |
Material |
Standard |
Thread (A) |
B |
C |
D |
E |
F |
List Price |
|---|---|---|---|---|---|---|---|---|---|---|
| 545006 | N/A Eye Bolts | Material N/A Steel | Standard N/A DIN 444 | Thread (A) N/A M6 x 1.0 | B N/A 32 mm | C N/A 50 mm | D N/A 6 mm | E N/A 7 mm | F N/A 14 mm | $11.15 |
| 547506 | N/A Eye Bolts | Material N/A Steel | Standard N/A DIN 444 | Thread (A) N/A M6 x 1.0 | B N/A 32 mm | C N/A 75 mm | D N/A 6 mm | E N/A 7 mm | F N/A 14 mm | $13.50 |
| 545008 | N/A Eye Bolts | Material N/A Steel | Standard N/A DIN 444 | Thread (A) N/A M8 x 1.25 | B N/A 32 mm | C N/A 50 mm | D N/A 8 mm | E N/A 9 mm | F N/A 18 mm | $13.75 |
| 547508 | N/A Eye Bolts | Material N/A Steel | Standard N/A DIN 444 | Thread (A) N/A M8 x 1.25 | B N/A 32 mm | C N/A 75 mm | D N/A 8 mm | E N/A 9 mm | F N/A 18 mm | $15.30 |
| 547510 | N/A Eye Bolts | Material N/A Steel | Standard N/A DIN 444 | Thread (A) N/A M10 x 1.5 | B N/A 40 mm | C N/A 75 mm | D N/A 10 mm | E N/A 12 mm | F N/A 20 mm | $17.35 |
| 5410010 | N/A Eye Bolts | Material N/A Steel | Standard N/A DIN 444 | Thread (A) N/A M10 x 1.5 | B N/A 40 mm | C N/A 100 mm | D N/A 10 mm | E N/A 12 mm | F N/A 20 mm | $20.35 |
| 5410012 | N/A Eye Bolts | Material N/A Steel | Standard N/A DIN 444 | Thread (A) N/A M12 x 1.75 | B N/A 40 mm | C N/A 100 mm | D N/A 12 mm | E N/A 14 mm | F N/A 25 mm | $23.05 |
| 5413012 | N/A Eye Bolts | Material N/A Steel | Standard N/A DIN 444 | Thread (A) N/A M12 x 1.75 | B N/A 40 mm | C N/A 130 mm | D N/A 12 mm | E N/A 14 mm | F N/A 25 mm | $26.95 |
| 5410016 | N/A Eye Bolts | Material N/A Steel | Standard N/A DIN 444 | Thread (A) N/A M16 x 2.0 | B N/A 50 mm | C N/A 100 mm | D N/A 16 mm | E N/A 17 mm | F N/A 32 mm | $32.75 |
| 5413016 | N/A Eye Bolts | Material N/A Steel | Standard N/A DIN 444 | Thread (A) N/A M16 x 2.0 | B N/A 50 mm | C N/A 130 mm | D N/A 16 mm | E N/A 17 mm | F N/A 32 mm | $37.50 |
| 545006S | N/A Eye Bolts | Material N/A Stainless | Standard N/A DIN 444 | Thread (A) N/A M6 x 1.0 | B N/A 32 mm | C N/A 50 mm | D N/A 6 mm | E N/A 7 mm | F N/A 14 mm | $21.95 |
| 547506S | N/A Eye Bolts | Material N/A Stainless | Standard N/A DIN 444 | Thread (A) N/A M6 x 1.0 | B N/A 32 mm | C N/A 75 mm | D N/A 6 mm | E N/A 7 mm | F N/A 14 mm | $25.50 |
| 545008S | N/A Eye Bolts | Material N/A Stainless | Standard N/A DIN 444 | Thread (A) N/A M8 x 1.25 | B N/A 32 mm | C N/A 50 mm | D N/A 8 mm | E N/A 9 mm | F N/A 18 mm | $25.10 |
| 547508S | N/A Eye Bolts | Material N/A Stainless | Standard N/A DIN 444 | Thread (A) N/A M8 x 1.25 | B N/A 32 mm | C N/A 75 mm | D N/A 8 mm | E N/A 9 mm | F N/A 18 mm | $29.90 |
| 547510S | N/A Eye Bolts | Material N/A Stainless | Standard N/A DIN 444 | Thread (A) N/A M10 x 1.5 | B N/A 40 mm | C N/A 75 mm | D N/A 10 mm | E N/A 12 mm | F N/A 20 mm | $32.60 |
| 5410010S | N/A Eye Bolts | Material N/A Stainless | Standard N/A DIN 444 | Thread (A) N/A M10 x 1.5 | B N/A 40 mm | C N/A 100 mm | D N/A 10 mm | E N/A 12 mm | F N/A 20 mm | $37.20 |
| 5410012S | N/A Eye Bolts | Material N/A Stainless | Standard N/A DIN 444 | Thread (A) N/A M12 x 1.75 | B N/A 40 mm | C N/A 100 mm | D N/A 12 mm | E N/A 14 mm | F N/A 25 mm | $50.90 |
| 5413012S | N/A Eye Bolts | Material N/A Stainless | Standard N/A DIN 444 | Thread (A) N/A M12 x 1.75 | B N/A 40 mm | C N/A 130 mm | D N/A 12 mm | E N/A 14 mm | F N/A 25 mm | $58.50 |
| 5410016S | N/A Eye Bolts | Material N/A Stainless | Standard N/A DIN 444 | Thread (A) N/A M16 x 2.0 | B N/A 50 mm | C N/A 100 mm | D N/A 16 mm | E N/A 17 mm | F N/A 32 mm | $72.00 |
| 5413016S | N/A Eye Bolts | Material N/A Stainless | Standard N/A DIN 444 | Thread (A) N/A M16 x 2.0 | B N/A 50 mm | C N/A 130 mm | D N/A 16 mm | E N/A 17 mm | F N/A 32 mm | $84.00 |