CAD (0)
▾
- Drop forged steel, heat treated
- Manufactured from C-1035 steel
- Some sizes available in Type 316 stainless steel
Unit of Measure
Product Type |
N/A Eye Bolts |
Material |
N/A C-1035 steel |
Thread (X) |
N/A M27 x 3.0 |
C |
N/A 70 mm |
A |
N/A 101.5 mm |
B |
N/A 51 mm |
Load |
N/A 5200 kg |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
