Menu
CAD (0)
  • Cart is empty
  • Drop forged steel, heat treated
  • Manufactured from C-1035 steel
  • Some sizes available in Type 316 stainless steel
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Material

Thread (X)

C

A

B

Load

List Price

N/A Eye Bolts N/A C-1035 steel N/A M6 x 1.0 N/A 25.4 mm N/A 32 mm N/A 19 mm N/A 210 kg $9.25
N/A Eye Bolts N/A C-1035 steel N/A M7 x 1.0 N/A 28.5 mm N/A 38.5 mm N/A 22 mm N/A 370 kg $15.50
N/A Eye Bolts N/A C-1035 steel N/A M8 x 1.25 N/A 31.7 mm N/A 42 mm N/A 25 mm N/A 450 kg $16.50
N/A Eye Bolts N/A C-1035 steel N/A M10 x 1.5 N/A 35 mm N/A 47 mm N/A 28 mm N/A 740 kg $18.25
N/A Eye Bolts N/A C-1035 steel N/A M12 x 1.75 N/A 38 mm N/A 52.5 mm N/A 30 mm N/A 1030 kg $18.35
N/A Eye Bolts N/A C-1035 steel N/A M14 x 2.0 N/A 44.5 mm N/A 58 mm N/A 35 mm N/A 1600 kg $23.20
N/A Eye Bolts N/A C-1035 steel N/A M16 x 2.0 N/A 44.5 mm N/A 63.5 mm N/A 35 mm N/A 1600 kg $26.20
N/A Eye Bolts N/A C-1035 steel N/A M18 x 2.5 N/A 51 mm N/A 71.5 mm N/A 38 mm N/A 2140 kg $30.75
N/A Eye Bolts N/A C-1035 steel N/A M20 x 2.5 N/A 57 mm N/A 83 mm N/A 43 mm N/A 2860 kg $43.60
N/A Eye Bolts N/A C-1035 steel N/A M24 x 3.0 N/A 63.5 mm N/A 90.5 mm N/A 46 mm N/A 3850 kg $58.00
N/A Eye Bolts N/A C-1035 steel N/A M27 x 3.0 N/A 70 mm N/A 101.5 mm N/A 51 mm N/A 5200 kg $83.80
N/A Eye Bolts N/A C-1035 steel N/A M30 x 3.5 N/A 76 mm N/A 113 mm N/A 55 mm N/A 6400 kg $120.00
N/A Eye Bolts N/A C-1035 steel N/A M36 x 4.0 N/A 89 mm N/A 132 mm N/A 63 mm N/A 8970 kg $159.00
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top