CAD (0)
▾
- Available in case hardened black oxide finish steel or stainless steel
- Precision machined from bar stock
- Swing bolts are not recommended for lifting applications
Unit of Measure
Product Type |
N/A Bolts |
Material |
N/A Stainless |
Thread (A) |
N/A 3/8-16 |
B |
N/A 3/8 in. |
C |
N/A 2 in. |
D |
N/A 3 in. |
E |
N/A 3 1/2 in. |
F |
N/A 3/4 in. |
G |
N/A 1/2 in. |
Plating |
N/A Machined |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
