CAD (0)
▾
Swing Bolts, Latch Bolts
Bolts
- Available in case hardened black oxide finish steel or stainless steel
- Precision machined from bar stock
- Swing bolts are not recommended for heavy lifting applications
Item # |
Item Name |
Material |
Thread (A) |
B |
C |
D |
E |
F |
G |
List Price |
|---|---|---|---|---|---|---|---|---|---|---|
| SWB-01 | N/A Swing Bolts | Material N/A Steel | Thread (A) N/A 1/4-20 | B N/A 1/4 in. | C N/A 3/4 in. | D N/A 1 3/16 in. | E N/A 1 1/2 in. | F N/A 1/2 in. | G N/A 5/16 in. | $9.30 |
| SWB-02 | N/A Swing Bolts | Material N/A Steel | Thread (A) N/A 1/4-20 | B N/A 1/4 in. | C N/A 1 1/4 in. | D N/A 2 3/16 in. | E N/A 2 1/2 in. | F N/A 1/2 in. | G N/A 5/16 in. | $10.95 |
| SWB-03 | N/A Swing Bolts | Material N/A Steel | Thread (A) N/A 5/16-18 | B N/A 5/16 in. | C N/A 1 in. | D N/A 1 5/8 in. | E N/A 2 in. | F N/A 5/8 in. | G N/A 3/8 in. | $10.85 |
| SWB-04 | N/A Swing Bolts | Material N/A Steel | Thread (A) N/A 5/16-18 | B N/A 5/16 in. | C N/A 1 3/8 in. | D N/A 2 5/8 in. | E N/A 3 in. | F N/A 5/8 in. | G N/A 3/8 in. | $11.95 |
| SWB-1 | N/A Swing Bolts | Material N/A Steel | Thread (A) N/A 3/8-16 | B N/A 3/8 in. | C N/A 1 3/8 in. | D N/A 2 in. | E N/A 2 1/2 in. | F N/A 3/4 in. | G N/A 1/2 in. | $14.20 |
| SWB-10 | N/A Swing Bolts | Material N/A Steel | Thread (A) N/A 3/8-16 | B N/A 3/8 in. | C N/A 2 in. | D N/A 3 in. | E N/A 3 1/2 in. | F N/A 3/4 in. | G N/A 1/2 in. | $14.95 |
| SWB-2 | N/A Swing Bolts | Material N/A Steel | Thread (A) N/A 1/2-13 | B N/A 1/2 in. | C N/A 1 5/8 in. | D N/A 2 1/2 in. | E N/A 3 1/8 in. | F N/A 1 in. | G N/A 5/8 in. | $15.50 |
| SWB-20 | N/A Swing Bolts | Material N/A Steel | Thread (A) N/A 1/2-13 | B N/A 1/2 in. | C N/A 2 1/2 in. | D N/A 3 1/2 in. | E N/A 4 1/8 in. | F N/A 1 in. | G N/A 5/8 in. | $20.50 |
| SWB-3 | N/A Swing Bolts | Material N/A Steel | Thread (A) N/A 5/8-11 | B N/A 5/8 in. | C N/A 1 5/8 in. | D N/A 2 3/4 in. | E N/A 3 1/2 in. | F N/A 1 1/4 in. | G N/A 3/4 in. | $22.30 |
| SWB-30 | N/A Swing Bolts | Material N/A Steel | Thread (A) N/A 5/8-11 | B N/A 5/8 in. | C N/A 2 1/2 in. | D N/A 4 in. | E N/A 4 3/4 in. | F N/A 1 1/4 in. | G N/A 3/4 in. | $31.30 |
| SWB-01SS | N/A Swing Bolts | Material N/A Stainless | Thread (A) N/A 1/4-20 | B N/A 1/4 in. | C N/A 3/4 in. | D N/A 1 3/16 in. | E N/A 1 1/2 in. | F N/A 1/2 in. | G N/A 5/16 in. | $14.95 |
| SWB-02SS | N/A Swing Bolts | Material N/A Stainless | Thread (A) N/A 1/4-20 | B N/A 1/4 in. | C N/A 1 1/4 in. | D N/A 2 3/16 in. | E N/A 2 1/2 in. | F N/A 1/2 in. | G N/A 5/16 in. | $18.00 |
| SWB-03SS | N/A Swing Bolts | Material N/A Stainless | Thread (A) N/A 5/16-18 | B N/A 5/16 in. | C N/A 1 in. | D N/A 1 5/8 in. | E N/A 2 in. | F N/A 5/8 in. | G N/A 3/8 in. | $18.75 |
| SWB-04SS | N/A Swing Bolts | Material N/A Stainless | Thread (A) N/A 5/16-18 | B N/A 5/16 in. | C N/A 1 3/8 in. | D N/A 2 5/8 in. | E N/A 3 in. | F N/A 5/8 in. | G N/A 3/8 in. | $21.30 |
| SWB-1SS | N/A Swing Bolts | Material N/A Stainless | Thread (A) N/A 3/8-16 | B N/A 3/8 in. | C N/A 1 3/8 in. | D N/A 2 in. | E N/A 2 1/2 in. | F N/A 3/4 in. | G N/A 1/2 in. | $25.00 |
| SWB-10SS | N/A Swing Bolts | Material N/A Stainless | Thread (A) N/A 3/8-16 | B N/A 3/8 in. | C N/A 2 in. | D N/A 3 in. | E N/A 3 1/2 in. | F N/A 3/4 in. | G N/A 1/2 in. | $29.40 |
| SWB-2SS | N/A Swing Bolts | Material N/A Stainless | Thread (A) N/A 1/2-13 | B N/A 1/2 in. | C N/A 1 5/8 in. | D N/A 2 1/2 in. | E N/A 3 1/8 in. | F N/A 1 in. | G N/A 5/8 in. | $35.60 |
| SWB-20SS | N/A Swing Bolts | Material N/A Stainless | Thread (A) N/A 1/2-13 | B N/A 1/2 in. | C N/A 2 1/2 in. | D N/A 3 1/2 in. | E N/A 4 1/8 in. | F N/A 1 in. | G N/A 5/8 in. | $42.40 |
| SWB-3SS | N/A Swing Bolts | Material N/A Stainless | Thread (A) N/A 5/8-11 | B N/A 5/8 in. | C N/A 1 5/8 in. | D N/A 2 3/4 in. | E N/A 3 1/2 in. | F N/A 1 1/4 in. | G N/A 3/4 in. | $50.45 |
| SWB-30SS | N/A Swing Bolts | Material N/A Stainless | Thread (A) N/A 5/8-11 | B N/A 5/8 in. | C N/A 2 1/2 in. | D N/A 4 in. | E N/A 4 3/4 in. | F N/A 1 1/4 in. | G N/A 3/4 in. | $55.50 |