CAD (0)
▾
- Carbon steel, black oxide finish
- Dimensions shown in millimeters
- Type A stud only
Unit of Measure
Product Type |
N/A Fixture Studs |
Material |
N/A Carbon Steel |
Length |
N/A 125 mm |
Thread Size |
N/A M8 x 1.25 |
Thread Length (TL) |
N/A 35 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
