CAD (0)
▾
Metric Fixture Studs
Fixture Studs
- Carbon steel, black oxide finish
- Dimensions shown in millimeters
- Type A stud only
Item # |
Item Name |
Material |
Length |
Thread Size |
Thread Length (TL) |
List Price |
|---|---|---|---|---|---|---|
| M8x1.25 X 80 | N/A Fixture Studs | Material N/A Carbon Steel | Length N/A 80 mm | Thread Size N/A M8 x 1.25 | Thread Length (TL) N/A 27 mm | $7.25 |
| M8x1.25 X 110 | N/A Fixture Studs | Material N/A Carbon Steel | Length N/A 110 mm | Thread Size N/A M8 x 1.25 | Thread Length (TL) N/A 31 mm | $7.50 |
| M8x1.25 X 125 | N/A Fixture Studs | Material N/A Carbon Steel | Length N/A 125 mm | Thread Size N/A M8 x 1.25 | Thread Length (TL) N/A 35 mm | $7.60 |
| M10x1.5 X 80 | N/A Fixture Studs | Material N/A Carbon Steel | Length N/A 80 mm | Thread Size N/A M10 x 1.5 | Thread Length (TL) N/A 27 mm | $7.30 |
| M10x1.5 X 95 | N/A Fixture Studs | Material N/A Carbon Steel | Length N/A 95 mm | Thread Size N/A M10 x 1.50 | Thread Length (TL) N/A 95 mm | $7.50 |
| M10x1.5 X 110 | N/A Fixture Studs | Material N/A Carbon Steel | Length N/A 110 mm | Thread Size N/A M10 x 1.5 | Thread Length (TL) N/A 31 mm | $7.50 |
| M10x1.5 X 125 | N/A Fixture Studs | Material N/A Carbon Steel | Length N/A 125 mm | Thread Size N/A M10 x 1.5 | Thread Length (TL) N/A 35 mm | $8.25 |
| M10x1.5 X 150 | N/A Fixture Studs | Material N/A Carbon Steel | Length N/A 150 mm | Thread Size N/A M10 x 1.5 | Thread Length (TL) N/A 35 mm | $8.85 |
| M12x1.75 X 80 | N/A Fixture Studs | Material N/A Carbon Steel | Length N/A 80 mm | Thread Size N/A M12 x 1.75 | Thread Length (TL) N/A 27 mm | $12.50 |
| M12x1.75 X 110 | N/A Fixture Studs | Material N/A Carbon Steel | Length N/A 110 mm | Thread Size N/A M12 x 1.75 | Thread Length (TL) N/A 31 mm | $12.95 |
| M12x1.75 X 125 | N/A Fixture Studs | Material N/A Carbon Steel | Length N/A 125 mm | Thread Size N/A M12 x 1.75 | Thread Length (TL) N/A 35 mm | $13.25 |
| M12x1.75 X 150 | N/A Fixture Studs | Material N/A Carbon Steel | Length N/A 150 mm | Thread Size N/A M12 x 1.75 | Thread Length (TL) N/A 35 mm | $14.10 |
| M12x1.75 X 175 | N/A Fixture Studs | Material N/A Carbon Steel | Length N/A 175 mm | Thread Size N/A M12 x 1.75 | Thread Length (TL) N/A 35 mm | $15.25 |
| M16x2.0 X 80 | N/A Fixture Studs | Material N/A Carbon Steel | Length N/A 80 mm | Thread Size N/A M16 x 2.0 | Thread Length (TL) N/A 27 mm | $14.95 |
| M16x2.0 X 110 | N/A Fixture Studs | Material N/A Carbon Steel | Length N/A 110 mm | Thread Size N/A M16 x 2.0 | Thread Length (TL) N/A 31 mm | $17.10 |
| M16x2.0 X 125 | N/A Fixture Studs | Material N/A Carbon Steel | Length N/A 125 mm | Thread Size N/A M16 x 2.0 | Thread Length (TL) N/A 35 mm | $17.25 |
| M16x2.0 X 150 | N/A Fixture Studs | Material N/A Carbon Steel | Length N/A 150 mm | Thread Size N/A M16 x 2.0 | Thread Length (TL) N/A 35 mm | $18.40 |
| M16x2.0 X 175 | N/A Fixture Studs | Material N/A Carbon Steel | Length N/A 175 mm | Thread Size N/A M16 x 2.0 | Thread Length (TL) N/A 35 mm | $19.65 |
| M16x2.0 X 200 | N/A Fixture Studs | Material N/A Carbon Steel | Length N/A 200 mm | Thread Size N/A M16 x 2.0 | Thread Length (TL) N/A 35 mm | $20.25 |