CAD (0)
▾
- 300 series stainless steel
- Dimensions shown in millimeters
- Type A stud only
Unit of Measure
Product Type |
N/A Fixture Studs |
Material |
N/A Stainless |
Overall Length |
N/A 125 mm |
Thread Size |
N/A M10 x 1.5 |
Thread Length (TL) |
N/A 35 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
