Menu
CAD (0)
  • Cart is empty
  • 300 series stainless steel
  • Dimensions shown in millimeters
  • Type A stud only
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Material

Overall Length

Thread Size

Thread Length (TL)

List Price

CAD

N/A Metric Stainless Steel Fixture Studs N/A Stainless N/A 50 mm N/A M6 x 1.0 N/A 20 mm $9.35 N/A CAD Icon (for items table)
N/A Metric Stainless Steel Fixture Studs N/A Stainless N/A 80 mm N/A M6 x 1.0 N/A 27 mm $10.15 N/A CAD Icon (for items table)
N/A Metric Stainless Steel Fixture Studs N/A Stainless N/A 110 mm N/A M6 x 1.0 N/A 31 mm $10.75 N/A CAD Icon (for items table)
N/A Metric Stainless Steel Fixture Studs N/A Stainless N/A 50 mm N/A M8 x 1.25 N/A 20 mm $10.90 N/A CAD Icon (for items table)
N/A Metric Stainless Steel Fixture Studs N/A Stainless N/A 80 mm N/A M8 x 1.25 N/A 27 mm $11.05 N/A CAD Icon (for items table)
N/A Metric Stainless Steel Fixture Studs N/A Stainless N/A 110 mm N/A M8 x 1.25 N/A 31 mm $11.70 N/A CAD Icon (for items table)
N/A Metric Stainless Steel Fixture Studs N/A Stainless N/A 50 mm N/A M10 x 1.5 N/A 20 mm $11.30 N/A CAD Icon (for items table)
N/A Metric Stainless Steel Fixture Studs N/A Stainless N/A 80 mm N/A M10 x 1.5 N/A 27 mm $12.10 N/A CAD Icon (for items table)
N/A Metric Stainless Steel Fixture Studs N/A Stainless N/A 125 mm N/A M10 x 1.5 N/A 35 mm $13.15 N/A CAD Icon (for items table)
N/A Metric Stainless Steel Fixture Studs N/A Stainless N/A 50 mm N/A M12 x 1.75 N/A 20 mm $12.55 N/A CAD Icon (for items table)
N/A Metric Stainless Steel Fixture Studs N/A Stainless N/A 80 mm N/A M12 x 1.75 N/A 27 mm $14.20 N/A CAD Icon (for items table)
N/A Metric Stainless Steel Fixture Studs N/A Stainless N/A 125 mm N/A M12 x 1.75 N/A 39 mm $15.40 N/A CAD Icon (for items table)
N/A Metric Stainless Steel Fixture Studs N/A Stainless N/A 60 mm N/A M14 x 2.0 N/A 20 mm $19.70 N/A CAD Icon (for items table)
N/A Metric Stainless Steel Fixture Studs N/A Stainless N/A 100 mm N/A M14 x 2.0 N/A 35 mm $21.90 N/A CAD Icon (for items table)
N/A Metric Stainless Steel Fixture Studs N/A Stainless N/A 160 mm N/A M14 x 2.0 N/A 47 mm $23.65 N/A CAD Icon (for items table)
N/A Metric Stainless Steel Fixture Studs N/A Stainless N/A 80 mm N/A M16 x 2.0 N/A 21 mm $21.40 N/A CAD Icon (for items table)
N/A Metric Stainless Steel Fixture Studs N/A Stainless N/A 110 mm N/A M16 x 2.0 N/A 47 mm $22.50 N/A CAD Icon (for items table)
N/A Metric Stainless Steel Fixture Studs N/A Stainless N/A 175 mm N/A M16 x 2.0 N/A 47 mm $25.50 N/A CAD Icon (for items table)
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top