CAD (0)
▾
- Available in case hardened steel or stainless steel
- Excellent for protecting exposed threads
Unit of Measure
Product Type |
N/A Nuts |
Material |
N/A Steel |
Thread (A) |
N/A M8x1.25 |
C |
N/A 16 mm |
Hex |
N/A 16 mm |
Thread Depth |
N/A 9.5 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
