Acorn Nuts
Nuts
- Available in case hardened steel with black oxide finish or stainless steel
- Excellent nut for protecting exposed threads
Item # |
Item Name |
Material |
Thread (A) |
C |
Hex |
List Price |
CAD |
|---|---|---|---|---|---|---|---|
| AN-6 | N/A Acorn Nuts | Material N/A Steel | Thread (A) N/A 1/4-20 | C N/A 5/8 in | Hex N/A 5/8 in | $4.70 |
CAD
N/A
|
| AN-0 | N/A Acorn Nuts | Material N/A Steel | Thread (A) N/A 5/16-18 | C N/A 5/8 in | Hex N/A 5/8 in | $4.65 |
CAD
N/A
|
| AN-1 | N/A Acorn Nuts | Material N/A Steel | Thread (A) N/A 3/8-16 | C N/A 3/4 in | Hex N/A 3/4 in | $5.05 |
CAD
N/A
|
| AN-2 | N/A Acorn Nuts | Material N/A Steel | Thread (A) N/A 1/2-13 | C N/A 15/16 in | Hex N/A 7/8 in | $6.45 |
CAD
N/A
|
| AN-3 | N/A Acorn Nuts | Material N/A Steel | Thread (A) N/A 5/8-11 | C N/A 1 3/16 in | Hex N/A 1 1/16 in | $8.20 |
CAD
N/A
|
| AN-4 | N/A Acorn Nuts | Material N/A Steel | Thread (A) N/A 3/4-10 | C N/A 1 3/8 in | Hex N/A 1 1/4 in | $11.25 |
CAD
N/A
|
| AN-5 | N/A Acorn Nuts | Material N/A Steel | Thread (A) N/A 7/8-9 | C N/A 1 5/8 in | Hex N/A 1 7/16 in | $14.10 |
CAD
N/A
|
| AN-6SS | N/A Acorn Nuts | Material N/A Stainless | Thread (A) N/A 1/4-20 | C N/A 5/8 in | Hex N/A 5/8 in | $5.50 |
CAD
N/A
|
| AN-0SS | N/A Acorn Nuts | Material N/A Stainless | Thread (A) N/A 5/16-18 | C N/A 5/8 in | Hex N/A 5/8 in | $5.75 |
CAD
N/A
|
| AN-1SS | N/A Acorn Nuts | Material N/A Stainless | Thread (A) N/A 3/8-16 | C N/A 3/4 in | Hex N/A 3/4 in | $7.25 |
CAD
N/A
|
| AN-2SS | N/A Acorn Nuts | Material N/A Stainless | Thread (A) N/A 1/2-13 | C N/A 15/16 in | Hex N/A 7/8 in | $10.20 |
CAD
N/A
|
| AN-3SS | N/A Acorn Nuts | Material N/A Stainless | Thread (A) N/A 5/8-11 | C N/A 1 3/16 in | Hex N/A 1 1/16 in | $16.90 |
CAD
N/A
|
| AN-4SS | N/A Acorn Nuts | Material N/A Stainless | Thread (A) N/A 3/4-10 | C N/A 1 3/8 in | Hex N/A 1 1/4 in | $20.20 |
CAD
N/A
|
| AN-5SS | N/A Acorn Nuts | Material N/A Stainless | Thread (A) N/A 7/8-9 | C N/A 1 5/8 in | Hex N/A 1 7/16 in | $27.50 |
CAD
N/A
|
| AN-206 | N/A Acorn Nuts | Material N/A Steel | Thread (A) N/A M6x1 | C N/A 16 mm | Hex N/A 15 mm | $5.05 |
CAD
N/A
|
| AN-208 | N/A Acorn Nuts | Material N/A Steel | Thread (A) N/A M8x1.25 | C N/A 16 mm | Hex N/A 16 mm | $5.35 |
CAD
N/A
|
| AN-210 | N/A Acorn Nuts | Material N/A Steel | Thread (A) N/A M10x1.5 | C N/A 19 mm | Hex N/A 19 mm | $5.70 |
CAD
N/A
|
| AN-212 | N/A Acorn Nuts | Material N/A Steel | Thread (A) N/A M12x1.75 | C N/A 24 mm | Hex N/A 22 mm | $7.15 |
CAD
N/A
|
| AN-216 | N/A Acorn Nuts | Material N/A Steel | Thread (A) N/A M16x2 | C N/A 30 mm | Hex N/A 30 mm | $8.85 |
CAD
N/A
|
| AN-206SS | N/A Acorn Nuts | Material N/A Stainless | Thread (A) N/A M6x1 | C N/A 16 mm | Hex N/A 15 mm | $6.05 |
CAD
N/A
|
| AN-208SS | N/A Acorn Nuts | Material N/A Stainless | Thread (A) N/A M8x1.25 | C N/A 16 mm | Hex N/A 16 mm | $6.55 |
CAD
N/A
|
| AN-210SS | N/A Acorn Nuts | Material N/A Stainless | Thread (A) N/A M10x1.5 | C N/A 19 mm | Hex N/A 19 mm | $8.00 |
CAD
N/A
|
| AN-212SS | N/A Acorn Nuts | Material N/A Stainless | Thread (A) N/A M12x1.75 | C N/A 24 mm | Hex N/A 22 mm | $11.35 |
CAD
N/A
|
| AN-216SS | N/A Acorn Nuts | Material N/A Stainless | Thread (A) N/A M16x2 | C N/A 30 mm | Hex N/A 30 mm | $16.75 |
CAD
N/A
|


