CAD (0)
▾
- Carbon steel, black oxide finish
Unit of Measure
Product Type |
N/A Knurled Nuts |
Material |
N/A Steel |
Finish |
N/A Black oxide |
Thread (X) |
N/A M20 |
B |
N/A 30 mm |
C |
N/A 35.0 mm |
D |
N/A 36 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
