CAD (0)
▾
Collar Nuts With Spherical Seat
Nuts
- Carbon steel, black oxide finish
- Hex portion of the nut assembly swivels and self levels
Item # |
Item Name |
Material |
Thread (X) |
B |
C |
D |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| SN-108 | N/A Spherical Seat Nut | Material N/A Steel | Thread (X) N/A M8 | B N/A 13 mm | C N/A 14.0 mm | D N/A 17 mm | $21.70 |
CAD
N/A
|
| SN-110 | N/A Spherical Seat Nut | Material N/A Steel | Thread (X) N/A M10 | B N/A 16 mm | C N/A 17.5 mm | D N/A 21 mm | $22.80 |
CAD
N/A
|
| SN-112 | N/A Spherical Seat Nut | Material N/A Steel | Thread (X) N/A M12 | B N/A 18.0 mm | C N/A 21.5 mm | D N/A 24 mm | $26.45 |
CAD
N/A
|
| SN-116 | N/A Spherical Seat Nut | Material N/A Steel | Thread (X) N/A M16 | B N/A 24.0 mm | C N/A 28.0 mm | D N/A 30 mm | $39.75 |
CAD
N/A
|
| SN-120 | N/A Spherical Seat Nut | Material N/A Steel | Thread (X) N/A M20 | B N/A 30 mm | C N/A 35.0 mm | D N/A 36 mm | $59.00 |
CAD
N/A
|
| SN-124 | N/A Spherical Seat Nut | Material N/A Steel | Thread (X) N/A M24 | B N/A 36.0 mm | C N/A 42.5 mm | D N/A 44 mm | $75.00 |
CAD
N/A
|


