CAD (0)
▾
Unit of Measure
Product Type |
N/A Nuts |
Material |
N/A Stainless |
Finish |
N/A n/a |
Thread (A) |
N/A 1-8 |
B |
N/A 1 5/8 in |
C |
N/A 1 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
