CAD (0)
▾
Full Hex Nuts
Nuts
- Available in carbon steel and stainless steel
- Carbon steel has black oxide finish
Item # |
Item Name |
Material |
Thread (A) |
B |
C |
List Price |
CAD |
|---|---|---|---|---|---|---|---|
| HN-25 | N/A Full Hex Nut | Material N/A Steel | Thread (A) N/A 1/4-20 | B N/A 1/2 in | C N/A 1/4 in | $1.80 |
CAD
N/A
|
| HN-25SS | N/A Full Hex Nut | Material N/A Stainless | Thread (A) N/A 1/4-20 | B N/A 1/2 in | C N/A 1/4 in | $4.15 |
CAD
N/A
|
| HN-31 | N/A Full Hex Nut | Material N/A Steel | Thread (A) N/A 5/16-18 | B N/A 9/16 in | C N/A 5/16 in | $2.15 |
CAD
N/A
|
| HN-31SS | N/A Full Hex Nut | Material N/A Stainless | Thread (A) N/A 5/16-18 | B N/A 9/16 in | C N/A 5/16 in | $4.25 |
CAD
N/A
|
| HN-37 | N/A Full Hex Nut | Material N/A Steel | Thread (A) N/A 3/8-16 | B N/A 11/16 in | C N/A 3/8 in | $2.55 |
CAD
N/A
|
| HN-37SS | N/A Full Hex Nut | Material N/A Stainless | Thread (A) N/A 3/8-16 | B N/A 11/16 in | C N/A 3/8 in | $4.65 |
CAD
N/A
|
| HN-50 | N/A Full Hex Nut | Material N/A Steel | Thread (A) N/A 1/2-13 | B N/A 7/8 in | C N/A 1/2 in | $3.10 |
CAD
N/A
|
| HN-50SS | N/A Full Hex Nut | Material N/A Stainless | Thread (A) N/A 1/2-13 | B N/A 7/8 in | C N/A 1/2 in | $5.95 |
CAD
N/A
|
| HN-62 | N/A Full Hex Nut | Material N/A Steel | Thread (A) N/A 5/8-11 | B N/A 1 1/16 in | C N/A 5/8 in | $4.00 |
CAD
N/A
|
| HN-62SS | N/A Full Hex Nut | Material N/A Stainless | Thread (A) N/A 5/8-11 | B N/A 1 1/16 in | C N/A 5/8 in | $8.30 |
CAD
N/A
|
| HN-75 | N/A Full Hex Nut | Material N/A Steel | Thread (A) N/A 3/4-10 | B N/A 1 1/4 in | C N/A 3/4 in | $4.60 |
CAD
N/A
|
| HN-75SS | N/A Full Hex Nut | Material N/A Stainless | Thread (A) N/A 3/4-10 | B N/A 1 1/4 in | C N/A 3/4 in | $10.35 |
CAD
N/A
|
| HN-87 | N/A Full Hex Nut | Material N/A Steel | Thread (A) N/A 7/8-9 | B N/A 1 7/16 in | C N/A 7/8 in | $6.45 |
CAD
N/A
|
| HN-10 | N/A Full Hex Nut | Material N/A Steel | Thread (A) N/A 1-8 | B N/A 1 5/8 in | C N/A 1 in | $7.20 |
CAD
N/A
|
| HN-87SS | N/A Full Hex Nut | Material N/A Stainless | Thread (A) N/A 7/8-9 | B N/A 1 7/16 in | C N/A 7/8 in | $14.50 |
CAD
N/A
|
| HN-10SS | N/A Full Hex Nut | Material N/A Stainless | Thread (A) N/A 1-8 | B N/A 1 5/8 in | C N/A 1 in | $16.00 |
CAD
N/A
|


