Menu
CAD (0)
  • Cart is empty
  • Available in carbon steel and stainless steel
  • Carbon steel has black oxide finish
  • Unit of Measure

    Product Type

    N/A Nuts

    Material

    N/A Stainless

    Finish

    N/A n/a

    Thread (A)

    N/A 7/8-9

    B

    N/A 1 7/16 in

    C

    N/A 7/8 in
    By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
    Product Catalog

    Product Catalog

    Download Our Product Catalog PDF

    Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

    RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

    Download Our
    Product Catalog PDF

    Back to Top