CAD (0)
▾
- Available in three different materials:
- carbon steel, black oxide finish
- stainless steel
- brass
- 4 holes allow for additional torque if necessary
Unit of Measure
Product Type |
N/A Nuts |
Material |
N/A Stainless |
Thread (A) |
N/A 5/8-11 |
B |
N/A 1 3/8 in |
C |
N/A 1 1/8 in |
D |
N/A 1/8 in |
E |
N/A 1/2 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
