CAD (0)
▾
Knurled Nuts
Nuts
- Available in three materials:
- carbon steel with a black oxide finish
- stainless steel
- brass
- 4 holes allow for additional torque if necessary
Item # |
Item Name |
Material |
Thread (A) |
B |
C |
D |
E |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| KN-10 | N/A Knurled Nuts | Material N/A Steel | Thread (A) N/A 10-24 | B N/A 3/4 in | C N/A 1/2 in | D N/A 1/16 in | E N/A 1/4 in | $4.80 |
CAD
N/A
|
| KN-10SS | N/A Knurled Nuts | Material N/A Stainless | Thread (A) N/A 10-24 | B N/A 3/4 in | C N/A 1/2 in | D N/A 1/16 in | E N/A 1/4 in | $6.25 |
CAD
N/A
|
| KN-25 | N/A Knurled Nuts | Material N/A Steel | Thread (A) N/A 1/4-20 | B N/A 7/8 in | C N/A 5/8 in | D N/A 1/16 in | E N/A 1/4 in | $5.15 |
CAD
N/A
|
| KN-25SS | N/A Knurled Nuts | Material N/A Stainless | Thread (A) N/A 1/4-20 | B N/A 7/8 in | C N/A 5/8 in | D N/A 1/16 in | E N/A 1/4 in | $6.90 |
CAD
N/A
|
| KN-25B | N/A Knurled Nuts | Material N/A Brass | Thread (A) N/A 1/4-20 | B N/A 7/8 in | C N/A 5/8 in | D N/A 1/16 in | E N/A 1/4 in | $7.95 |
CAD
N/A
|
| KN-31 | N/A Knurled Nuts | Material N/A Steel | Thread (A) N/A 5/16-18 | B N/A 1 in | C N/A 3/4 in | D N/A 3/32 in | E N/A 3/8 in | $5.85 |
CAD
N/A
|
| KN-31SS | N/A Knurled Nuts | Material N/A Stainless | Thread (A) N/A 5/16-18 | B N/A 1 in | C N/A 3/4 in | D N/A 3/32 in | E N/A 3/8 in | $8.35 |
CAD
N/A
|
| KN-31B | N/A Knurled Nuts | Material N/A Brass | Thread (A) N/A 5/16-18 | B N/A 1 in | C N/A 3/4 in | D N/A 3/32 in | E N/A 3/8 in | $10.35 |
CAD
N/A
|
| KN-37 | N/A Knurled Nuts | Material N/A Steel | Thread (A) N/A 3/8-16 | B N/A 1 in | C N/A 3/4 in | D N/A 3/32 in | E N/A 3/8 in | $6.20 |
CAD
N/A
|
| KN-37SS | N/A Knurled Nuts | Material N/A Stainless | Thread (A) N/A 3/8-16 | B N/A 1 in | C N/A 3/4 in | D N/A 3/32 in | E N/A 3/8 in | $9.60 |
CAD
N/A
|
| KN-37B | N/A Knurled Nuts | Material N/A Brass | Thread (A) N/A 3/8-16 | B N/A 1 in | C N/A 3/4 in | D N/A 3/32 in | E N/A 3/8 in | $11.85 |
CAD
N/A
|
| KN-50 | N/A Knurled Nuts | Material N/A Steel | Thread (A) N/A 1/2-13 | B N/A 1 1/8 in | C N/A 7/8 in | D N/A 1/8 in | E N/A 7/16 in | $7.05 |
CAD
N/A
|
| KN-50SS | N/A Knurled Nuts | Material N/A Stainless | Thread (A) N/A 1/2-13 | B N/A 1 1/8 in | C N/A 7/8 in | D N/A 1/8 in | E N/A 7/16 in | $11.00 |
CAD
N/A
|
| KN-50B | N/A Knurled Nuts | Material N/A Brass | Thread (A) N/A 1/2-13 | B N/A 1 1/8 in | C N/A 7/8 in | D N/A 1/8 in | E N/A 7/16 in | $13.25 |
CAD
N/A
|
| KN-62 | N/A Knurled Nuts | Material N/A Steel | Thread (A) N/A 5/8-11 | B N/A 1 3/8 in | C N/A 1 1/8 in | D N/A 1/8 in | E N/A 1/2 in | $7.90 |
CAD
N/A
|
| KN-62SS | N/A Knurled Nuts | Material N/A Stainless | Thread (A) N/A 5/8-11 | B N/A 1 3/8 in | C N/A 1 1/8 in | D N/A 1/8 in | E N/A 1/2 in | $12.45 |
CAD
N/A
|
| KN-62B | N/A Knurled Nuts | Material N/A Brass | Thread (A) N/A 5/8-11 | B N/A 1 3/8 in | C N/A 1 1/8 in | D N/A 1/8 in | E N/A 1/2 in | $15.00 |
CAD
N/A
|


